(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

engine blower

engine blower

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 12,983.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
125B SALE
125BVX SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailing Type Length
(mm)
Width
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(kg)
Features Use Blower Applications Vacuum applications Accessories Amount Of Content

฿ 12,983.34

฿ 12,383.51

BLOWERS 1 Piece(s) 10 Day(s) - 378 202 339 7391883159972 444-4990 4.3 It comes standard with the flat nozzle for powerfully blowing moist fallen leaves, pine needles, and debris on the lawn. For outdoor cleaning. - - Standard Nozzle, Flat Nozzle, Combination Wrench 1 unit

฿ 26,322.00

฿ 18,699.15

BLOWERS 1 Piece(s) 10 Day(s) Vacuum kit included - - - 7391883160039 444-5007 4.4 More can be collected because the fallen leaves sucked in the vacuum are pulverized by 2 cutters affixed to the fan. - For outdoor and yard cleaning. For collecting fallen leaves and garbage. Standard Nozzle, Flat Nozzle, Vacuum Kit, Shoulder Hanging Band, Combination Wrench 1 unit

Basic Specifications

  • Product Model
    Blowers
  • Displacement(ml)
    28.0
  • Tank Capacity(ml)
    500
  • Power
    2 Cycle Engine Compatible to the Second Gas Emission Regulation
  • Fuel Used
    Mixed Gasoline
  • Amount Of Content
    1 unit

Product Description

A front nozzle that blows light leaves and trash that are among wet leaves and grass is used as standard equipment. Used for outside cleaning

Part Number
125B SALE
125BVX SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailing Type Length
(mm)
Width
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(kg)
Features Use Blower Applications Vacuum applications Accessories Amount Of Content

฿ 12,983.34

฿ 12,383.51

BLOWERS 1 Piece(s) 10 Day(s) - 378 202 339 7391883159972 444-4990 4.3 It comes standard with the flat nozzle for powerfully blowing moist fallen leaves, pine needles, and debris on the lawn. For outdoor cleaning. - - Standard Nozzle, Flat Nozzle, Combination Wrench 1 unit

฿ 26,322.00

฿ 18,699.15

BLOWERS 1 Piece(s) 10 Day(s) Vacuum kit included - - - 7391883160039 444-5007 4.4 More can be collected because the fallen leaves sucked in the vacuum are pulverized by 2 cutters affixed to the fan. - For outdoor and yard cleaning. For collecting fallen leaves and garbage. Standard Nozzle, Flat Nozzle, Vacuum Kit, Shoulder Hanging Band, Combination Wrench 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Flat nozzle that strongly blows the damp fallen leaves, pine needles and garbage that entered the lawn is also a standard equipment.

Usage

●For outdoor cleaning.

Specification

●Displacement(ml):28.0
●Tank Capacity(ml):500
●W x D x H(mm):202 x 378 x 339
●Noise Level(dB):70
●SPQ(piece):1
●Motive power: 2 cycle engine
●Working Fuel: Mixed gasoline(FD grade) 50: 1

Accessories

●Standard nozzle
●Flat nozzle
●Combination wrench