(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Electrostatic Capacity Submersible Pump, IT Pump UOX (UOX-40KBT-50HZ)

Electrostatic Capacity Submersible Pump, IT Pump UOX (UOX-40KBT-50HZ)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UOX-40KBT-50HZ
UOX-40KBT-60HZ
UOX-212KA-50HZ
UOX-212KA-60HZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Rate
(l/min)
Total Lift
(m)
Frequency
(Hz)
Current
(A)
Output
(KW)
Trusco Code Amount Of Content

฿ 54,789.61

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 100 8 50 2.0 0.4 452-9529 1 unit

฿ 54,789.61

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 100 8 60 1.9 0.4 452-9537 1 unit

฿ 103,372.00

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 200 10 50 3.4 0.75 452-9448 1 unit

฿ 59,565.75

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 200 10 60 3.2 0.75 452-9456 1 unit

Basic Specifications

  • Product Model
    Motorized
  • Caliber(mm)
    50
  • Power(V)
    Three-Phase 200
  • Power Cord Length(m)
    10
  • Mass(g)
    18000
  • Features
    Detects the existence of water by capacitance. Thus, the pumps work properly even if the surface of the sensor catches dirt.It is designed such that the microcomputer is not exposed to waves or rain. Sensor is automated and is not based on start or stop operation. Sensor is flexible and can be bent by hand without using any tool.
  • Use
    For pit drainage at manufacturing plants, manholes and underground passages. For rain water drainage. For automatic drainage of septic tanks and small scale treatment plants.
  • Specifications
    Automatic operation
  • Amount Of Content
    1 unit

Product Description

Uses electrostatic capacity to determine the status, so the sensor is hardly affected by dirt on its surface. The microcomputer makes the pump less susceptible to the effects of waves, rain, etc. The sensors will automatically evaluate the conditions, and are not separated into starting and stopping sensors. The sensor line is flexible, so no tools are required.

Part Number
UOX-40KBT-50HZ
UOX-40KBT-60HZ
UOX-212KA-50HZ
UOX-212KA-60HZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Rate
(l/min)
Total Lift
(m)
Frequency
(Hz)
Current
(A)
Output
(KW)
Trusco Code Amount Of Content

฿ 54,789.61

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 100 8 50 2.0 0.4 452-9529 1 unit

฿ 54,789.61

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 100 8 60 1.9 0.4 452-9537 1 unit

฿ 103,372.00

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 200 10 50 3.4 0.75 452-9448 1 unit

฿ 59,565.75

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 200 10 60 3.2 0.75 452-9456 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1