(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VC-40NP |
VC-40WP |
VC-50P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Rate (l/min) |
Caliber (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 392,983.00 ฿ 319,023.60 |
DIAPHRAGM PUMPS | 1 Piece(s) | 40 Day(s) | ~100 | 40 | 464-7092 | 15500 | 1 unit | ||
฿ 431,441.00 ฿ 350,243.80 |
DIAPHRAGM PUMPS | 1 Piece(s) | 40 Day(s) | ~150 | 40 | 464-7106 | 19600 | 1 unit | ||
฿ 532,651.00 ฿ 432,406.08 |
DIAPHRAGM PUMPS | 1 Piece(s) | 40 Day(s) | ~250 | 50 | 464-7114 | 30800 | 1 unit |
[Features]
· Capable of transferring a wide range of liquids from low to high viscosity liquids (200,000 mPa/s).
· Self-priming capability allows pulling from drums and vacuum tanks.
· Maintenance is easy and disassembly and cleaning can be done smoothly.
· Slurry, solvent, and gas mixed liquids can also be transferred.
· The sound is quiet and does not disturb the surrounding environment.
[Application]
· Food, chemicals, dyes, agricultural chemicals, printing inks, detergents, petroleum paints, and various waste liquids.
Part Number |
---|
VC-40NP |
VC-40WP |
VC-50P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Rate (l/min) |
Caliber (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 392,983.00 ฿ 319,023.60 |
DIAPHRAGM PUMPS | 1 Piece(s) | 40 Day(s) | ~100 | 40 | 464-7092 | 15500 | 1 unit | ||
฿ 431,441.00 ฿ 350,243.80 |
DIAPHRAGM PUMPS | 1 Piece(s) | 40 Day(s) | ~150 | 40 | 464-7106 | 19600 | 1 unit | ||
฿ 532,651.00 ฿ 432,406.08 |
DIAPHRAGM PUMPS | 1 Piece(s) | 40 Day(s) | ~250 | 50 | 464-7114 | 30800 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?