(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flagpole Rope Type (FP-6U)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FP-5BS SALE
FP-5U SALE
FP-6BS SALE
FP-6U SALE
FP-7BS SALE
FP-7U SALE
FP-8BS SALE
FP-8U SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Ball Diameter
(mm)
Height Above Ground
(mm)
Trusco Code
(1)
Mass
(g)
Amount Of Content

฿ 46,393.00

฿ 43,298.59

SIGN FLAGS 1 Piece(s) 40 Day(s) Anchor Bolt Fixed Type 55~85 5000 467-8222 9000 1 pc.

฿ 36,385.00

฿ 33,958.12

SIGN FLAGS 1 Piece(s) 40 Day(s) Embedded form 55~85 5000 467-8231 9000 1 pc.

฿ 63,836.00

฿ 55,856.50

SIGN FLAGS 1 Piece(s) 40 Day(s) Anchor Bolt Fixed Type 55~85 6000 467-8249 12000 1 pc.

฿ 53,442.00

฿ 49,877.42

SIGN FLAGS 1 Piece(s) 40 Day(s) Embedded form 55~85 6000 467-8257 14000 1 pc.

฿ 77,390.00

฿ 67,716.25

SIGN FLAGS 1 Piece(s) 40 Day(s) Anchor Bolt Fixed Type 55~85 7000 467-8265 14000 1 pc.

฿ 67,840.00

฿ 59,360.00

SIGN FLAGS 1 Piece(s) 40 Day(s) Embedded form 55~85 7000 467-8273 16000 1 pc.

฿ 95,560.00

฿ 83,615.00

SIGN FLAGS 1 Piece(s) 40 Day(s) Anchor Bolt Fixed Type 60–100 8000 467-8281 19000 1 pc.

฿ 80,855.00

฿ 70,748.13

SIGN FLAGS 1 Piece(s) 40 Day(s) Embedded form 60–100 8000 467-8290 21000 1 pc.

Basic Specifications

  • Shape
    Other
  • Material (Body)
    Aluminum Alloy
  • Other
    Option
  • Features
    Flags are manually lifted or lowered by operating a rope passing through the upper pulley of the rope-type flagpole.
  • Amount Of Content
    1 pc.

Product Description

A flag pole that raises and lowers the flag manually by manipulating the rope that runs through the pulley at the top of the pole.
[Features]
·The rope-type flag pole raises and lowers the flag manually by manipulating the rope running through the pulley at the top.
·The poles (tapered pipes) are swaged, and after hairline processing, a composite coating of alumite and clear electrodeposition coating is applied.
·The rope is made of 8 mm polyester fiber (Tetoron) that can withstand a weight of 200 kg, and has excellent weather resistance and abrasion resistance.
[Applications]
·For flag hoisting in various places such as companies, schools, commercial and industrial facilities, and private facilities.

Part Number
FP-5BS SALE
FP-5U SALE
FP-6BS SALE
FP-6U SALE
FP-7BS SALE
FP-7U SALE
FP-8BS SALE
FP-8U SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Ball Diameter
(mm)
Height Above Ground
(mm)
Trusco Code
(1)
Mass
(g)
Amount Of Content

฿ 46,393.00

฿ 43,298.59

SIGN FLAGS 1 Piece(s) 40 Day(s) Anchor Bolt Fixed Type 55~85 5000 467-8222 9000 1 pc.

฿ 36,385.00

฿ 33,958.12

SIGN FLAGS 1 Piece(s) 40 Day(s) Embedded form 55~85 5000 467-8231 9000 1 pc.

฿ 63,836.00

฿ 55,856.50

SIGN FLAGS 1 Piece(s) 40 Day(s) Anchor Bolt Fixed Type 55~85 6000 467-8249 12000 1 pc.

฿ 53,442.00

฿ 49,877.42

SIGN FLAGS 1 Piece(s) 40 Day(s) Embedded form 55~85 6000 467-8257 14000 1 pc.

฿ 77,390.00

฿ 67,716.25

SIGN FLAGS 1 Piece(s) 40 Day(s) Anchor Bolt Fixed Type 55~85 7000 467-8265 14000 1 pc.

฿ 67,840.00

฿ 59,360.00

SIGN FLAGS 1 Piece(s) 40 Day(s) Embedded form 55~85 7000 467-8273 16000 1 pc.

฿ 95,560.00

฿ 83,615.00

SIGN FLAGS 1 Piece(s) 40 Day(s) Anchor Bolt Fixed Type 60–100 8000 467-8281 19000 1 pc.

฿ 80,855.00

฿ 70,748.13

SIGN FLAGS 1 Piece(s) 40 Day(s) Embedded form 60–100 8000 467-8290 21000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1