(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-Type Stopper (with Anti-Seismic Mat) (PSL-N3404B)

L-Type Stopper (with Anti-Seismic Mat) (PSL-N3404B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
PSL-N3404B
PSL-N3404W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Details JAN Code Trusco Code Amount Of Content

฿ 1,657.00

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

1 Day(s) Black 4544391343002 438-0134 1 Pack (4 pcs.)

฿ 1,657.00

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

12 Day(s) White 4544391343101 438-0142 1 Pack (4 pcs.)

Basic Specifications

  • Product Model
    Fall Arrest Mat
  • Color
    Other
  • Body Dimensions Width(mm)
    50
  • Body Dimensions Length(mm)
    93
  • Body Dimensions Thickness(mm)
    43
  • Uniform Load(kg)
    30 (when using 4 pcs)
  • Mass(g)
    207/set
  • Features
    Uses a Pro-7 earthquake-resistant mat. It is an earthquake-resistant product with L-shaped fixture for a seismic intensity of 7. Can be installed and removed easily and does not damage the contact surfaces. Comes with a removal guard that makes removal easier.
  • Use
    For earthquake resistance measures of equipment.
  • Material Quality
    Urethane Gel Polycarbonate
  • Amount Of Content
    1 Pack (4 pcs.)

Product Description

[Features]
·We use Proseven anti-seismic mats. This is an anti-earthquake product that uses an L-shaped jig that corresponds to a seismic intensity of 7.
·Easy to attach and detach without damaging the adhesive surface.
·A "removal card" is included for easy removal.
·For seismic resistance of equipment.
·It can be easily installed on the side without having to lift the installation object.
·This is a product for the safety and security of equipment such as rubber feet that are difficult to install on earthquake-resistant mats.
·It has an anti-fungal effect.
·Made of lightweight, shock-resistant polycarbonate.

Part Number
PSL-N3404B
PSL-N3404W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Details JAN Code Trusco Code Amount Of Content

฿ 1,657.00

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

1 Day(s) Black 4544391343002 438-0134 1 Pack (4 pcs.)

฿ 1,657.00

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

12 Day(s) White 4544391343101 438-0142 1 Pack (4 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is earthquake resistant supplies using L type jig compliant to seismic intensity 7.
●Easy to install and remove, it does not damage the adhesive surface.
●[Removal Card] which can be easily removed is accessory.

Specification

●Main Body Size(mm) W x L x Thickness:50 x 93 x 43
●Equal Load(kg):30(when using 4 pieces)
●Q'ty Per Set(piece):4
●SPQ(set):10

Materials

●Urethane Gel
●Polycarbonate