(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earthquake Resistant Mat (Can Be Used Repeatedly) (P-N30L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
P-N30L
P-N40L
P-N50L
P-N1001L
P-N2016L
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Body Dimensions Width
(mm)
Body Dimensions Length
(mm)
Uniform Load
(kg)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 621.77

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

5 Day(s) 30 30 40 (4 Sheets) 4544391030001 366-5364 30/bag 1 Bag (4 Sheets)

฿ 841.78

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

5 Day(s) 40 40 64 (4 Sheets) 4544391040000 366-5372 45/bag 1 Bag (4 Sheets)

฿ 1,013.60

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

5 Day(s) 50 50 100 (4 Sheets) 4544391050009 366-5381 65/bag 1 Bag (4 Sheets)

฿ 953.73

MATS AGAINST OVERTURNING 1 Piece(s) - 10 Day(s) 100 100 100 (1 Sheets) 4544391010010 366-5348 65/bag 1 pc.

฿ 889.00

MATS AGAINST OVERTURNING 1 Pack(s)

16 Pieces Per Package

10 Day(s) 20 20 64 (16 Sheets) 4544391020163 366-5356 45/bag 1 Bag (16 Sheets)

Basic Specifications

  • Product Model
    Fall Arrest Mat
  • Color
    Blue
  • Body Dimensions Thickness(mm)
    5
  • Features
    Performance doesn't change even when there is a temperature change (-20 to 75°C).
  • Use
    -
  • Material Quality
    Urethane Gel

Product Description

Anti-toppling products that, by attaching to the base surface of an item, has the adhesive strength and shock-absorbing capacity to stop the item from falling over in an earthquake of level 7 on the Japanese seismic scale.
[Features]
· Can be used for 5 to 7 years. Applicable temperature: -20 to +75°C. Can be used repeatedly (the adhesive strength can be restored by washing the mat in water if it becomes dirty).
· Flame retardancy testing: Equivalent to UL-94 V-2.
· Adhesive strength: Horizontal 1,550 N, Vertical 3,550 N (against SUS304, per 100 mm square).
· Designed using a significant amount of physical property data obtained from third-party bodies.
· Uses a gel that is made of ultra-adhesive vibration-absorbing materials with both solid and liquid properties.
· Offers excellent adhesion that resists up-down, left-right and front-back shaking.
[Applications]
· Can be used as an earthquake-resistant device for computers, servers, printers and other office furniture in a company by simply sticking it on the base surface of each item.

Part Number
P-N30L
P-N40L
P-N50L
P-N1001L
P-N2016L
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Body Dimensions Width
(mm)
Body Dimensions Length
(mm)
Uniform Load
(kg)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 621.77

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

5 Day(s) 30 30 40 (4 Sheets) 4544391030001 366-5364 30/bag 1 Bag (4 Sheets)

฿ 841.78

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

5 Day(s) 40 40 64 (4 Sheets) 4544391040000 366-5372 45/bag 1 Bag (4 Sheets)

฿ 1,013.60

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

5 Day(s) 50 50 100 (4 Sheets) 4544391050009 366-5381 65/bag 1 Bag (4 Sheets)

฿ 953.73

MATS AGAINST OVERTURNING 1 Piece(s) - 10 Day(s) 100 100 100 (1 Sheets) 4544391010010 366-5348 65/bag 1 pc.

฿ 889.00

MATS AGAINST OVERTURNING 1 Pack(s)

16 Pieces Per Package

10 Day(s) 20 20 64 (16 Sheets) 4544391020163 366-5356 45/bag 1 Bag (16 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1