(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earthquake-resistant gel fall prevention sheet

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,640.14 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GT2-20
GT2-30
GT5-20
GT5-20D
GT5-30
GT5-30D
GT5-40
GT5-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Main Body Width
(mm)
Main Body Length
(mm)
Main Body Thickness
(mm)
Uniform Load
(kg)
Main Body Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,640.14

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

100 Pieces Per Package

10 Day(s) Square shape 20 20 2 4 (1 Sheets) - 4514851003722 417-2612 85/bag 1 Bag (100 Sheets)

฿ 1,777.24

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

42 Pieces Per Package

12 Day(s) Square shape 30 30 2 8 (1 Sheets) - 4514851003739 417-2621 80/bag 1 Bag (42 Sheets)

฿ 3,263.38

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

81 Pieces Per Package

12 Day(s) Square shape 20 20 5 4 (1 Sheets) - 4514851003784 417-2639 180/bag 1 Bag (81 Sheets)

฿ 3,712.01

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

81 Pieces Per Package

14 Day(s) Round - - 5 3 (1 Sheets) φ20 4514851003913 417-2647 140/bag 1 Bag (81 Sheets)

฿ 3,261.73

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

42 Pieces Per Package

12 Day(s) Square shape 30 30 5 8 (1 Sheets) - 4514851003791 417-2655 200/bag 1 Bag (42 Sheets)

฿ 3,270.58

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

36 Pieces Per Package

14 Day(s) Round - - 5 6 (1 Sheets) φ30 4514851003920 417-2663 140/bag 1 Bag (36 Sheets)

฿ 3,130.15

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

25 Pieces Per Package

12 Day(s) Square shape 40 40 5 14 (1 Sheet) - 4514851003807 417-2671 210/bag 1 Bag (25 Sheets)

฿ 3,075.12

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

16 Pieces Per Package

10 Day(s) Square shape 50 50 5 22 (1 Sheets) - 4514851003814 417-2680 210/bag 1 Bag (16 Sheets)

Basic Specifications

  • Product Type
    Tip-over prevention plate
  • Color
    Transparency
  • Features
    It has a shock absorption rate of over 90%, so feel at ease even against magnitude 9 class. It has a high strength self adhesive on its gel body and can be used in a wire variety of applications as a vibration absorbing, shock absorbing and buffer material. It does not leave adhesive residue when pealed off despite its strong adhesion. Should the surface become soiled or should it lose its adhesive strength, simply wash with water to recover its adhesion.
  • Application
    Prevents furniture from toppling over. Useful for vibration-proofing the electrical and precision equipment.
  • Material
    Urethane elastomer

Product Description

Anti-toppling shock-absorbing sheets. Earthquake resistant and use a powerful adhesive.
[Features]
·Since it uses urethane gel's self-adhesive properties, the adhesive will not transfer after it is pasted and removed.            
· Does not use plasticizer. Has anti-static effect.
·Even if the surface becomes dirty reducing the adhesion strength, the sheet can be washed in water to restore its adhesion.
[Applications]
·Utilizing the strong self-adhesion of the gel itself, it can be used in a wide range of applications as vibration absorbing, shock absorbing, and cushioning materials.
·Ideal for preventing office office equipment, document shelves, televisions, etc. from falling over.
·Can also be used to prevent factory machinery and measuring instruments in research facilities from falling over.

Part Number
GT2-20
GT2-30
GT5-20
GT5-20D
GT5-30
GT5-30D
GT5-40
GT5-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Main Body Width
(mm)
Main Body Length
(mm)
Main Body Thickness
(mm)
Uniform Load
(kg)
Main Body Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,640.14

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

100 Pieces Per Package

10 Day(s) Square shape 20 20 2 4 (1 Sheets) - 4514851003722 417-2612 85/bag 1 Bag (100 Sheets)

฿ 1,777.24

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

42 Pieces Per Package

12 Day(s) Square shape 30 30 2 8 (1 Sheets) - 4514851003739 417-2621 80/bag 1 Bag (42 Sheets)

฿ 3,263.38

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

81 Pieces Per Package

12 Day(s) Square shape 20 20 5 4 (1 Sheets) - 4514851003784 417-2639 180/bag 1 Bag (81 Sheets)

฿ 3,712.01

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

81 Pieces Per Package

14 Day(s) Round - - 5 3 (1 Sheets) φ20 4514851003913 417-2647 140/bag 1 Bag (81 Sheets)

฿ 3,261.73

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

42 Pieces Per Package

12 Day(s) Square shape 30 30 5 8 (1 Sheets) - 4514851003791 417-2655 200/bag 1 Bag (42 Sheets)

฿ 3,270.58

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

36 Pieces Per Package

14 Day(s) Round - - 5 6 (1 Sheets) φ30 4514851003920 417-2663 140/bag 1 Bag (36 Sheets)

฿ 3,130.15

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

25 Pieces Per Package

12 Day(s) Square shape 40 40 5 14 (1 Sheet) - 4514851003807 417-2671 210/bag 1 Bag (25 Sheets)

฿ 3,075.12

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

16 Pieces Per Package

10 Day(s) Square shape 50 50 5 22 (1 Sheets) - 4514851003814 417-2680 210/bag 1 Bag (16 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1