(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TRODS1 |
TRODS2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,163.10 |
DIAL KEYS | 1 Piece(s) | 12 Day(s) | For right hanging support | 4571313890344 | 449-7601 | 1 pc. | ||
฿ 1,163.10 |
DIAL KEYS | 1 Piece(s) | 12 Day(s) | For Top Hanging Base | 4571313890351 | 449-7619 | 1 pc. |
[MIWA LOCK 'Locks and Keys' Product]
This simple zinc die-cast dial lock provides reliable security for your important documents and valuables without using a key.
[Application]
· Can be installed at the latch of the mailbox in condominiums and buildings.
Part Number |
---|
TRODS1 |
TRODS2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,163.10 |
DIAL KEYS | 1 Piece(s) | 12 Day(s) | For right hanging support | 4571313890344 | 449-7601 | 1 pc. | ||
฿ 1,163.10 |
DIAL KEYS | 1 Piece(s) | 12 Day(s) | For Top Hanging Base | 4571313890351 | 449-7619 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?