(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Forgetting To Lock Prevention Item "ChecKEY"

Lock And Key, Forgetting To Lock Prevention Item "ChecKEY"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CHECKEY

  • Product Model
    Security Lock for Windows
  • Color
    Other
  • Wearable Key
    PR,PS,U9,UR
  • JAN Code
    4571313890023
  • Trusco Code
    449-7376
  • Mass(g)
    50
  • Material Quality
    Polycarbonate
  • Features
    ChecKEY can be used simply by attaching it to a key in use. Operation of the key changes the color of the display window to indicate locking and unlocking status. In addition to the operating sensation and locking sound, the locking and unlocking status can also be visually verified. ChecKEY assists in making locking a habit.
  • Use
    For home entryway, etc.
  • Accessories
    Key Ring (φ19) / Seal (for Color Coding / Locking/Unlocking) / Adapter Set
  • Amount Of Content
    1 Set
Part Number
CHECKEY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 600.17

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 1 Set

Basic Specifications

  • Product Model
    Security Lock for Windows
  • Color
    Other
  • Wearable Key
    PR,PS,U9,UR
  • JAN Code
    4571313890023
  • Trusco Code
    449-7376
  • Mass(g)
    50
  • Material Quality
    Polycarbonate
  • Features
    ChecKEY can be used simply by attaching it to a key in use. Operation of the key changes the color of the display window to indicate locking and unlocking status. In addition to the operating sensation and locking sound, the locking and unlocking status can also be visually verified. ChecKEY assists in making locking a habit.
  • Use
    For home entryway, etc.
  • Accessories
    Key Ring (φ19) / Seal (for Color Coding / Locking/Unlocking) / Adapter Set
  • Amount Of Content
    1 Set

Product Description

[Features]
· Simple use by attaching the ChecKEY to your current key.
When the key is operated, the color of the display window changes to notify locking/unlocking.
In addition to the operation feeling and locking sound, it is now possible to check the status of lock opening and closing visually.
· ChecKEY is there to help build the habit of locking doors. Suitable for residential entrances, etc.

Specifications of CHECKEY

  • Product Model
    Security Lock for Windows
  • Color
    Other
  • Wearable Key
    PR,PS,U9,UR
  • JAN Code
    4571313890023
  • Trusco Code
    449-7376
  • Mass(g)
    50
  • Material Quality
    Polycarbonate
  • Features
    ChecKEY can be used simply by attaching it to a key in use. Operation of the key changes the color of the display window to indicate locking and unlocking status. In addition to the operating sensation and locking sound, the locking and unlocking status can also be visually verified. ChecKEY assists in making locking a habit.
  • Use
    For home entryway, etc.
  • Accessories
    Key Ring (φ19) / Seal (for Color Coding / Locking/Unlocking) / Adapter Set
  • Amount Of Content
    1 Set
Part Number
CHECKEY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 600.17

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1