(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Lever Handle Lock Especially For Residential Interiors (Tubular Lock) (ZLT90111-8-SV)

Lock And Key, Lever Handle Lock Especially For Residential Interiors (Tubular Lock) (ZLT90111-8-SV)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ZLT90111-6-SV
ZLT90111-8-SV
ZLT901-SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Combination Trusco Code Mass
(g)
Amount Of Content

฿ 3,433.16

LEVER HANDLE LOCKS 1 Piece(s) 14 Day(s) TRZLT901.KNA+RTZLT11-6 449-7678 650 1 Set

฿ 3,468.13

LEVER HANDLE LOCKS 1 Piece(s) 19 Day(s) TRZLT901.KNA+RTZLT11-8 449-7686 650 1 Set

฿ 2,376.78

LEVER HANDLE LOCKS 1 Piece(s) 12 Day(s) TRZLT901.KNA+TRZLT 449-7694 500 1 Set

Basic Specifications

  • Product Model
    Security Lock for Doors
  • Material Quality
    Aluminum
  • Color
    Other
  • Back Set(mm)
    51
  • Door Thickness(mm)
    28–40
  • Depth of Case(mm)
    73
  • Bundle Material
    Aluminum Die Casting
  • Seat Material
    Stainless Steel
  • Features
    It uses tubular case which is easy to insert into doors.
  • Use
    Interior Door for Residences
  • Amount Of Content
    1 Set

Product Description

Uses a tubular case that is easy to add into the door. For doors inside houses

Part Number
ZLT90111-6-SV
ZLT90111-8-SV
ZLT901-SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Combination Trusco Code Mass
(g)
Amount Of Content

฿ 3,433.16

LEVER HANDLE LOCKS 1 Piece(s) 14 Day(s) TRZLT901.KNA+RTZLT11-6 449-7678 650 1 Set

฿ 3,468.13

LEVER HANDLE LOCKS 1 Piece(s) 19 Day(s) TRZLT901.KNA+RTZLT11-8 449-7686 650 1 Set

฿ 2,376.78

LEVER HANDLE LOCKS 1 Piece(s) 12 Day(s) TRZLT901.KNA+TRZLT 449-7694 500 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1