(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Lever Handle Lock (TRLA20-1)

Lock And Key, Lever Handle Lock (TRLA20-1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRLA20-1
TRLA50-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Material Quality JAN Code Trusco Code Mass
(g)
Bundle Material Amount Of Content

฿ 5,011.70

LEVER HANDLE LOCKS 1 Piece(s) 12 Day(s) Aluminum 4571313890078 449-7422 1400 Aluminum 1 Set (1 Handle, 3 Keys)

฿ 6,139.14

LEVER HANDLE LOCKS 1 Piece(s) 10 Day(s) Stainless Steel 4571313890085 449-7431 1450 Stainless Steel 1 Set (1 Handle, 3 Keys)

Basic Specifications

  • Product Model
    Security Lock for Doors
  • Color
    Other
  • Back Set(mm)
    64
  • Door Thickness(mm)
    33~42
  • Depth of Case(mm)
    82
  • Circular Seat Diameter(mm)
    48
  • Cylinder / Thumb Turn Material
    Stainless Steel
  • Features
    Simple lever handle mounting method. Adopts a method that eliminates rattling of the lever, the lever shaft, and the case.
  • Use
    Entrance Halls, Offices, Hospital Ward Rooms, Toilets, etc.
  • Specifications
    3 keys provided. U9 Cylinder.
  • Amount Of Content
    1 Set (1 Handle, 3 Keys)

Product Description

Lever handle is easy to install, and a method is utilized that eliminates rattling between the lever, lever shaft, and case. Can be used in entrances, offices, patient rooms, restrooms, etc.

Part Number
TRLA20-1
TRLA50-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Material Quality JAN Code Trusco Code Mass
(g)
Bundle Material Amount Of Content

฿ 5,011.70

LEVER HANDLE LOCKS 1 Piece(s) 12 Day(s) Aluminum 4571313890078 449-7422 1400 Aluminum 1 Set (1 Handle, 3 Keys)

฿ 6,139.14

LEVER HANDLE LOCKS 1 Piece(s) 10 Day(s) Stainless Steel 4571313890085 449-7431 1450 Stainless Steel 1 Set (1 Handle, 3 Keys)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The mounting method of attaching the lever handle is simple, and adopted the method to eliminate the rattling of the lever, lever shaft and the case.

Specification

●Back set(mm):64
●Case depth(mm):82
●Round Washer Diameter: 48mm
●Door Thickness: 33 to 42mm
●With 3 keys 
●U9 Cylinder

Materials

●Cylinder/Thumb Turn: Stainless Steel