(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Lock "DA" (TRDA-151)

Lock And Key, Lock "DA" (TRDA-151)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRDA-151
TRDA-164
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Back Set
(mm)
Depth of Case
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,554.12

LEVER HANDLE LOCKS 1 Piece(s) 12 Day(s) 51 72 4571313890061 449-7392 1050 1 Set (Handle: 1 Set, Key: 3)

฿ 3,523.78

LEVER HANDLE LOCKS 1 Piece(s) 12 Day(s) 64 85 4571313890054 449-7406 850 1 Set (Handle: 1 Set, Key: 3)

Basic Specifications

  • Product Model
    Security Lock for Doors
  • Material Quality
    Stainless Steel
  • Color
    Other
  • Door Thickness(mm)
    33~42
  • Circular Seat Diameter(mm)
    44
  • Cylinder / Thumb Turn Material
    Stainless Steel
  • Features
    Since the LA lock and key operation are the same, they are optimal for auxiliary keys for the series.
  • Use
    One-door/two-door lock auxiliary lock, inspection port, door not requiring knob, etc.
  • Specifications
    3 keys provided. U9 Cylinder.
  • Amount Of Content
    1 Set (Handle: 1 Set, Key: 3)

Product Description

Same key operation as an LA lock, making it ideal for use as auxiliary lock for this series. One-door two-lock auxiliary locks, inspection doors, knobless doors, etc.

Part Number
TRDA-151
TRDA-164
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Back Set
(mm)
Depth of Case
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,554.12

LEVER HANDLE LOCKS 1 Piece(s) 12 Day(s) 51 72 4571313890061 449-7392 1050 1 Set (Handle: 1 Set, Key: 3)

฿ 3,523.78

LEVER HANDLE LOCKS 1 Piece(s) 12 Day(s) 64 85 4571313890054 449-7406 850 1 Set (Handle: 1 Set, Key: 3)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1