(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Number Variable Type Dial Lock 160

Lock And Key, Number Variable Type Dial Lock 160

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,890.71 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
160-40
160-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Shackle Diameter
(mm)
Lock Part Height
(mm)
Lock Part Inner Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,890.71

DIAL KEYS 1 Piece(s) 10 Day(s) 42 6 22 24 4003318329333 445-1414 146 1 pc.

฿ 2,238.12

DIAL KEYS 1 Piece(s) 10 Day(s) 50 7.5 26 29 4003318320767 445-1422 210 1 pc.

Basic Specifications

  • Product Model
    Padlock
  • Material Quality
    Zinc Die-cast
  • Body Material
    Zinc Diecast
  • Temple Material
    Hardened Iron
  • Features
    The large dial lock eliminates the need of carrying a key. The dial number can be easily seen from the front. The PIN number can be set freely.
  • Use
    School and office lockers, post boxes, bags, tool boxes, etc.
  • Specifications / Lock
    Dial 3-Step Type
  • Amount Of Content
    1 pc.

Product Description

A large dial lock that does not require you to carry the key around with you. Designed to make the dial numbers easy to see from the front. Allows for any number to be set as the code. Lockers at schools and offices, post boxes, bags, tool boxes, etc.

Part Number
160-40
160-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Shackle Diameter
(mm)
Lock Part Height
(mm)
Lock Part Inner Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,890.71

DIAL KEYS 1 Piece(s) 10 Day(s) 42 6 22 24 4003318329333 445-1414 146 1 pc.

฿ 2,238.12

DIAL KEYS 1 Piece(s) 10 Day(s) 50 7.5 26 29 4003318320767 445-1422 210 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1