(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Robust Lock (140-120)

Lock And Key, Robust Lock (140-120)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
140-120
140-190
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship L1
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,046.59

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 120 4003318053122 445-1244 306 1 pc.

฿ 1,402.64

CYLINDER LOCKS 1 Piece(s) 19 Day(s) 190 4003318053153 445-1252 427 1 pc.

Basic Specifications

  • Product Model
    Security Lock for Doors
  • Material Quality
    Stainless Steel
  • Color
    Other
  • Lock Part Height(mm)
    56
  • Lock Part Inner Width(mm)
    12.5
  • Specifications
    With Bagged Screws
  • Body Material
    Stainless Steel
  • Features
    This latch is for dedicated use with the ABUS discus padlock. (Recommended padlock product no.: 20-70, 20-80, 24IB-70). The hook is not exposed because the product shape fits that of the discus padlock. The finish is quite strong against cutting.
  • Use
    Various types of doors for gates and warehouses.
  • Amount Of Content
    1 pc.

Product Description

Dedicated latch for ABUS Diskus padlocks. (Recommended padlock part numbers: 20-70, 20-80, 24IB-70) The shape is suited to Diskus padlocks, so the shackle is not exposed. Extremely difficult to cut. Gates and various kinds of doors such as warehouse doors.

Part Number
140-120
140-190
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship L1
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,046.59

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 120 4003318053122 445-1244 306 1 pc.

฿ 1,402.64

CYLINDER LOCKS 1 Piece(s) 19 Day(s) 190 4003318053153 445-1252 427 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1