(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylinder Padlock with Resin Cover (Stainless Steel Tools)

Cylinder Padlock with Resin Cover (Stainless Steel Tools)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 70IB-45

  • Product Model
    Padlock
  • Material Quality
    Stainless Steel
  • Color
    Other
  • Width(mm)
    53
  • Shackle Diameter(mm)
    9
  • Lock Part Height(mm)
    24.5
  • Lock Part Inner Width(mm)
    20.5
  • Specifications
    3 keys provided
  • Body Material
    Brass (Main Body with Resin Cover)
  • Temple Material
    Stainless Steel
  • Key Material
    Brass (Main Body with Resin Cover)
  • JAN Code
    4003318249877
  • Trusco Code
    445-1546
  • Mass(g)
    187
  • Features
    Ideal for places that are rarely opened. Equipped with a cover that protects the cylinder from water, dirt, dust and the like in addition to the resin cover that absorbs impact.
  • Use
    Various doors such as on the coast or for outdoor doors (optimal for outdoors).
  • Amount Of Content
    1 pc.
Part Number
70IB-45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 724.59

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Padlock
  • Material Quality
    Stainless Steel
  • Color
    Other
  • Width(mm)
    53
  • Shackle Diameter(mm)
    9
  • Lock Part Height(mm)
    24.5
  • Lock Part Inner Width(mm)
    20.5
  • Specifications
    3 keys provided
  • Body Material
    Brass (Main Body with Resin Cover)
  • Temple Material
    Stainless Steel
  • Key Material
    Brass (Main Body with Resin Cover)
  • JAN Code
    4003318249877
  • Trusco Code
    445-1546
  • Mass(g)
    187
  • Features
    Ideal for places that are rarely opened. Equipped with a cover that protects the cylinder from water, dirt, dust and the like in addition to the resin cover that absorbs impact.
  • Use
    Various doors such as on the coast or for outdoor doors (optimal for outdoors).
  • Amount Of Content
    1 pc.

Product Description

Ideal for doors to places that are rarely opened. In addition to the shock-absorbing resin cover, it also includes an additional cover to protect the cylinder from water, dirt, dust, etc. In coastal areas or for various kinds of doors such as outdoor doors (ideal for outdoor use).

Specifications of 70IB-45

  • Product Model
    Padlock
  • Material Quality
    Stainless Steel
  • Color
    Other
  • Width(mm)
    53
  • Shackle Diameter(mm)
    9
  • Lock Part Height(mm)
    24.5
  • Lock Part Inner Width(mm)
    20.5
  • Specifications
    3 keys provided
  • Body Material
    Brass (Main Body with Resin Cover)
  • Temple Material
    Stainless Steel
  • Key Material
    Brass (Main Body with Resin Cover)
  • JAN Code
    4003318249877
  • Trusco Code
    445-1546
  • Mass(g)
    187
  • Features
    Ideal for places that are rarely opened. Equipped with a cover that protects the cylinder from water, dirt, dust and the like in addition to the resin cover that absorbs impact.
  • Use
    Various doors such as on the coast or for outdoor doors (optimal for outdoors).
  • Amount Of Content
    1 pc.
Part Number
70IB-45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 724.59

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1