(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Bolt Type Cylinder Padlock (82-63)

Lock And Key, Bolt Type Cylinder Padlock (82-63)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
82-63
82-70
82-90
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Shackle Diameter
(mm)
Lock Part Height
(mm)
Lock Part Inner Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,367.12

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 63 10 14.0 19 4003318114908 445-1554 320 1 pc.

฿ 1,498.82

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 70 12 13 22 4003318114915 445-1562 425 1 pc.

฿ 2,290.58

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 90 12 17.5 35 4003318114922 445-1571 715 1 pc.

Basic Specifications

  • Product Model
    Padlock
  • Material Quality
    Other
  • Color
    Amber
  • Specifications
    2 keys provided
  • Body Material
    Brass (built-in carbide bar)
  • Temple Material
    Hardened Iron
  • Key Material
    Brass
  • Features
    The main body shape doesn't allow for easy exposure of the connection when used for a general latch. A structure that is tough against cutting tools with anti-cutting steel materials inside.
  • Use
    Can be used on various doors such as warehouse doors, etc.
  • Amount Of Content
    1 pc.

Product Description

The main body has a shape whereby shackle exposure is minimized when using the padlock on a regular latch. Has a structure whereby cut-resistant steel materials are incorporated to help protect against the use of cutting tools. Various kinds of doors, warehouse doors, etc.

Part Number
82-63
82-70
82-90
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Shackle Diameter
(mm)
Lock Part Height
(mm)
Lock Part Inner Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,367.12

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 63 10 14.0 19 4003318114908 445-1554 320 1 pc.

฿ 1,498.82

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 70 12 13 22 4003318114915 445-1562 425 1 pc.

฿ 2,290.58

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 90 12 17.5 35 4003318114922 445-1571 715 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1