(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, Solvex 275 (Flocked Back)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 175.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
275-L
275-LL
275-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 176.00

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) L 22 8 4907026194842 360-0955 75 1 Pair

฿ 209.35

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) LL 24.0 8.5 4907026194859 360-0963 80 1 Pair

฿ 175.00

NITRILE RUBBER GLOVES 5 Piece(s) 5 Day(s) M 20.0 7.5 4907026194835 360-0971 70 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    Oil Resistance / Solvent Resistance
  • Standard
    JIS
  • Color
    Green
  • Total Length(cm)
    34
  • Thickness(mm)
    0.4
  • Surface Material
    Nitrile Rubber (NBR)
  • Inner Lining Material
    Cotton
  • Specification Details
    JIS T8116 Compatible Product
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Medium-thickness gloves with resistance to oils and chemicals.
· Excellent resistance to piercing and abrasion and usable for long periods of time.
· Also resistant to a wide range of chemicals.
· The back is flocked.
[Applications]
· Automotive manufacturing.
· Metalworking.
· Handling of chemicals.
· Handling of chicken, pork, beef and other fatty meat.

Part Number
275-L
275-LL
275-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 176.00

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) L 22 8 4907026194842 360-0955 75 1 Pair

฿ 209.35

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) LL 24.0 8.5 4907026194859 360-0963 80 1 Pair

฿ 175.00

NITRILE RUBBER GLOVES 5 Piece(s) 5 Day(s) M 20.0 7.5 4907026194835 360-0971 70 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1