(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
565-L |
565-LL |
565-M |
565-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 243.00 |
NITRILE RUBBER GLOVES | 1 Piece(s) | 1 Day(s) | L | 26.0 | 23.0 | 8.4 | 4907026056560 | 324-6990 | 98 | 1 Pair | ||
฿ 259.78 |
NITRILE RUBBER GLOVES | 1 Piece(s) | 10 Day(s) | LL | 26.0 | 24.0 | 8.6 | - | 474-6678 | 104 | 1 Pair | ||
฿ 229.00 |
NITRILE RUBBER GLOVES | 1 Piece(s) | Same day | M | 25.5 | 21.5 | 7.8 | 4907026056546 | 324-7007 | 93 | 1 Pair | ||
฿ 229.00 |
NITRILE RUBBER GLOVES | 1 Piece(s) | Same day | S | 25 | 20.0 | 7.2 | 4907026056522 | 324-7015 | 88 | 1 Pair |
Hard type gloves useful for various work with oil.
[Features]
· Made of nitrile rubber with excellent resistance to oil, abrasion, scratches and piercing.
· The special non-slip processing (MicroFinish) prevents slipping even with water or oil and provides an excellent grip.
· This glove lining uses a seamless knit to the fingertips, and the hard type glove is deodorized to control odors.
[Applications]
· Optimal for work with oil in machinery parts manufacturing, metal and machine work, etc.
· Optimal for construction, civil engineering, waste treatment and other harsh work conditions.
Part Number |
---|
565-L |
565-LL |
565-M |
565-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 243.00 |
NITRILE RUBBER GLOVES | 1 Piece(s) | 1 Day(s) | L | 26.0 | 23.0 | 8.4 | 4907026056560 | 324-6990 | 98 | 1 Pair | ||
฿ 259.78 |
NITRILE RUBBER GLOVES | 1 Piece(s) | 10 Day(s) | LL | 26.0 | 24.0 | 8.6 | - | 474-6678 | 104 | 1 Pair | ||
฿ 229.00 |
NITRILE RUBBER GLOVES | 1 Piece(s) | Same day | M | 25.5 | 21.5 | 7.8 | 4907026056546 | 324-7007 | 93 | 1 Pair | ||
฿ 229.00 |
NITRILE RUBBER GLOVES | 1 Piece(s) | Same day | S | 25 | 20.0 | 7.2 | 4907026056522 | 324-7015 | 88 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?