(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, Active Grip Oil Resistance

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 204.90 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
585-L
585-LL
585-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 204.90

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) L 26.0 23.0 8.4 4907026058564 362-0956 100 1 Pair

฿ 205.00

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) LL 26.0 24.0 8.6 4907026058571 362-0964 110 1 Pair

฿ 216.00

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) M 25.5 21.5 7.8 4907026058540 362-0972 95 1 Pair

Basic Specifications

Product Description

[Features]
· Towa's unique anti-slip (micro-finish) with an uneven surface provides a high gripping effect not only in dry conditions, but also when handling oil-coated materials.
· These gloves have a unique curved form that emphasizes durability, does not interfere with hand movement, and does not cause fatigue.

[Applications]
· Metal and machine processing, construction and civil engineering, waste disposal, and other heavy work utilizing oil.

Part Number
585-L
585-LL
585-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 204.90

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) L 26.0 23.0 8.4 4907026058564 362-0956 100 1 Pair

฿ 205.00

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) LL 26.0 24.0 8.6 4907026058571 362-0964 110 1 Pair

฿ 216.00

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) M 25.5 21.5 7.8 4907026058540 362-0972 95 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Towa's own concave convex unique surface with uneven processed anti-slip(micro finish?) as well as the state of dry, high grip effect even in handling of oil stuck objects.

Specification

●Color:Gray
●SPQ(pair):10
●Thickness: Approx. 1.4mm
●With Back Cloth

Materials

●Front: Nitrile Rubber(NBR)
●Back: Cotton, Polyester