(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
711-M |
712-L |
712-M |
713-L |
713-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | The intended use | Size | Around Palm (cm) |
Color | Length of Middle Finger (cm) |
Thickness (mm) |
JAN Code | Trusco Code | Mass (g) |
Features | Use | Material List | Lining Material | Material Quality | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 139.89 |
PVC GLOVES | 1 Piece(s) | 10 Day(s) | - | For work | M | - | Pink | - | - | 4907026071143 | - | - | - | For Cleaning, Laundry, and Washing Cars, etc. | - | Rayon, Cotton Flocked | Vinyl Chloride Resin | 1 pair packaged individually | ||
฿ 117.00 |
PVC GLOVES | 1 Piece(s) | 12 Day(s) | Long | Oil Resistance / Solvent Resistance | L | 22.4 | Green | 7.8 | 0.75 | 4907026071266 | 377-4023 | 111 | Polyvinyl chloride gloves with excellent oil resistance, acid-proof and alkali resistance compared to natural rubber. It has hairs in the back for easy removal and a soft texture. Non-slip treatment has been applied to the fingertips and palm side. | Building cleaning and management. Agriculture and Aquaculture. Light Work Inside Factories. | Vinyl Chloride (PVC) | Cotton, rayon (flocked) | - | 1 Pair | ||
฿ 117.00 |
PVC GLOVES | 1 Piece(s) | 12 Day(s) | Long | Oil Resistance / Solvent Resistance | M | 20.1 | Green | 7.6 | 0.75 | 4907026071242 | 377-4031 | 98 | Polyvinyl chloride gloves with excellent oil resistance, acid-proof and alkali resistance compared to natural rubber. It has hairs in the back for easy removal and a soft texture. Non-slip treatment has been applied to the fingertips and palm side. | Building cleaning and management. Agriculture and Aquaculture. Light Work Inside Factories. | Vinyl Chloride (PVC) | Cotton, rayon (flocked) | - | 1 Pair | ||
฿ 117.00 |
PVC GLOVES | 1 Piece(s) | 12 Day(s) | Long | Oil Resistance / Solvent Resistance | L | 22.4 | Violet | 7.8 | 0.75 | 4907026071365 | 377-4040 | 111 | Polyvinyl chloride gloves with excellent oil resistance, acid-proof and alkali resistance compared to natural rubber. It has hairs in the back for easy removal and a soft texture. Non-slip treatment has been applied to the fingertips and palm side. | Building cleaning and management. Agriculture and Aquaculture. Light Work Inside Factories. | Vinyl Chloride (PVC) | Cotton, rayon (flocked) | - | 1 Pair | ||
฿ 117.00 |
PVC GLOVES | 1 Piece(s) | 12 Day(s) | Long | Oil Resistance / Solvent Resistance | M | 20.1 | Violet | 7.6 | 0.75 | 4907026071341 | 377-4058 | 98 | Polyvinyl chloride gloves with excellent oil resistance, acid-proof and alkali resistance compared to natural rubber. It has hairs in the back for easy removal and a soft texture. Non-slip treatment has been applied to the fingertips and palm side. | Building cleaning and management. Agriculture and Aquaculture. Light Work Inside Factories. | Vinyl Chloride (PVC) | Cotton, rayon (flocked) | - | 1 Pair |
Made of vinyl chloride, these gloves are more resistant to oil than natural rubber gloves.
[Features]
·A durable and sturdy handle type.
·Gloves made of vinyl chloride with superior oil, acid, and alkali resistance compared to natural rubber.
·The finger and palm sides are anti-slip and workability is excellent.
·It has been treated with an antibacterial and deodorizing treatment that suppresses unpleasant odors.
·With a flocked lining, it feels good on the skin and is easy to put on and take off.
·Gloves that fit the hand and improve work efficiency, thanks to the design of the hand's movements.
[Applications]
·Ideal for building cleaning, agriculture, fishing, and light work in factories.
Part Number |
---|
711-M |
712-L |
712-M |
713-L |
713-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | The intended use | Size | Around Palm (cm) |
Color | Length of Middle Finger (cm) |
Thickness (mm) |
JAN Code | Trusco Code | Mass (g) |
Features | Use | Material List | Lining Material | Material Quality | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 139.89 |
PVC GLOVES | 1 Piece(s) | 10 Day(s) | - | For work | M | - | Pink | - | - | 4907026071143 | - | - | - | For Cleaning, Laundry, and Washing Cars, etc. | - | Rayon, Cotton Flocked | Vinyl Chloride Resin | 1 pair packaged individually | ||
฿ 117.00 |
PVC GLOVES | 1 Piece(s) | 12 Day(s) | Long | Oil Resistance / Solvent Resistance | L | 22.4 | Green | 7.8 | 0.75 | 4907026071266 | 377-4023 | 111 | Polyvinyl chloride gloves with excellent oil resistance, acid-proof and alkali resistance compared to natural rubber. It has hairs in the back for easy removal and a soft texture. Non-slip treatment has been applied to the fingertips and palm side. | Building cleaning and management. Agriculture and Aquaculture. Light Work Inside Factories. | Vinyl Chloride (PVC) | Cotton, rayon (flocked) | - | 1 Pair | ||
฿ 117.00 |
PVC GLOVES | 1 Piece(s) | 12 Day(s) | Long | Oil Resistance / Solvent Resistance | M | 20.1 | Green | 7.6 | 0.75 | 4907026071242 | 377-4031 | 98 | Polyvinyl chloride gloves with excellent oil resistance, acid-proof and alkali resistance compared to natural rubber. It has hairs in the back for easy removal and a soft texture. Non-slip treatment has been applied to the fingertips and palm side. | Building cleaning and management. Agriculture and Aquaculture. Light Work Inside Factories. | Vinyl Chloride (PVC) | Cotton, rayon (flocked) | - | 1 Pair | ||
฿ 117.00 |
PVC GLOVES | 1 Piece(s) | 12 Day(s) | Long | Oil Resistance / Solvent Resistance | L | 22.4 | Violet | 7.8 | 0.75 | 4907026071365 | 377-4040 | 111 | Polyvinyl chloride gloves with excellent oil resistance, acid-proof and alkali resistance compared to natural rubber. It has hairs in the back for easy removal and a soft texture. Non-slip treatment has been applied to the fingertips and palm side. | Building cleaning and management. Agriculture and Aquaculture. Light Work Inside Factories. | Vinyl Chloride (PVC) | Cotton, rayon (flocked) | - | 1 Pair | ||
฿ 117.00 |
PVC GLOVES | 1 Piece(s) | 12 Day(s) | Long | Oil Resistance / Solvent Resistance | M | 20.1 | Violet | 7.6 | 0.75 | 4907026071341 | 377-4058 | 98 | Polyvinyl chloride gloves with excellent oil resistance, acid-proof and alkali resistance compared to natural rubber. It has hairs in the back for easy removal and a soft texture. Non-slip treatment has been applied to the fingertips and palm side. | Building cleaning and management. Agriculture and Aquaculture. Light Work Inside Factories. | Vinyl Chloride (PVC) | Cotton, rayon (flocked) | - | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?