(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vinyl chloride gloves Oil-resistant vinyl stars (Antibacterial and deodorizing treatment)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 181.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
655-2L
655-L
655-M
656-2L
656-L
656-M
695-L
695-LL
695-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Specifications Size Detail Type Around Palm
(cm)
Color Total Length
(cm)
Length of Middle Finger
(cm)
Thickness
(mm)
JAN Code Trusco Code Weight (g) Material 1 Materials 2 Mass
(g)
Features Use Material List Lining Material Other specifications Amount Of Content

฿ 205.58

PVC GLOVES 20 Piece(s) - 3 Day(s) Palm Coat LL - 25.5 Blue 26 8.2 1.6 4907026065579 377-4007 - - - 161 Strengthened oil resistant properties and non-slip processed fingers and palm to be suitable for work handling oil. The knitted gloves have a seamless inner lining to give a good sense of touch and make work comfortable. Machinery and automobile related factories. Vinyl Chloride (PVC) Knitted (Cotton) Antibacterial and Odor-resistant Processing 1 Pair

฿ 203.56

PVC GLOVES 20 Piece(s) - 3 Day(s) Palm Coat L - 23.0 Blue 26 7.6 1.6 4907026065562 377-4015 - - - 148 Strengthened oil resistant properties and non-slip processed fingers and palm to be suitable for work handling oil. The knitted gloves have a seamless inner lining to give a good sense of touch and make work comfortable. Machinery and automobile related factories. Vinyl Chloride (PVC) Knitted (Cotton) Antibacterial and Odor-resistant Processing 1 Pair

฿ 202.79

PVC GLOVES 20 Piece(s) - 3 Day(s) Palm Coat M - 21.8 Blue 26 7.3 1.6 4907026065548 398-5903 - - - 143 Strengthened oil resistant properties and non-slip processed fingers and palm to be suitable for work handling oil. The knitted gloves have a seamless inner lining to give a good sense of touch and make work comfortable. Machinery and automobile related factories. Vinyl Chloride (PVC) Knitted (Cotton) Antibacterial and Odor-resistant Processing 1 Pair

฿ 181.00

PVC GLOVES 20 Piece(s) - 3 Day(s) Long LL Long Type 25.5 Blue 30 8.2 1.6 4907026065678 420-4581 - - - 195 Strengthened oil resistant properties and non-slip processed fingers and palm to be suitable for work handling oil. The knitted gloves have a seamless inner lining to give a good sense of touch and make work comfortable. Long-sleeves long type. Machinery and automobile related factories. Vinyl Chloride (PVC) Knitted (Cotton) Antibacterial and Odor-resistant Processing 1 Pair

฿ 308.00

PVC GLOVES 1 Piece(s) - 10 Day(s) Long L Long Type 23.0 Blue 30 7.6 1.6 4907026065661 420-4590 - - - 186 Strengthened oil resistant properties and non-slip processed fingers and palm to be suitable for work handling oil. The knitted gloves have a seamless inner lining to give a good sense of touch and make work comfortable. Long-sleeves long type. Machinery and automobile related factories. Vinyl Chloride (PVC) Knitted (Cotton) Antibacterial and Odor-resistant Processing 1 Pair

฿ 203.64

PVC GLOVES 1 Piece(s) - 10 Day(s) Long M Long Type 21.8 Blue 30 7.3 1.6 4907026065647 420-4603 - - - 168 Strengthened oil resistant properties and non-slip processed fingers and palm to be suitable for work handling oil. The knitted gloves have a seamless inner lining to give a good sense of touch and make work comfortable. Long-sleeves long type. Machinery and automobile related factories. Vinyl Chloride (PVC) Knitted (Cotton) Antibacterial and Odor-resistant Processing 1 Pair

฿ 2,076.36

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) - L - 22.4 - - 7.9 - 4907026069560 857-1912 1480.000 Front: PVC Back: knitting hand (Cotton) - - - - - - -

฿ 2,076.36

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) - LL - 25 - - 8.1 - 4907026069577 857-1913 1610.000 Front: PVC Back: knitting hand (Cotton) - - - - - - -

฿ 2,076.36

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) - M - 21.4 - - 7.1 - 4907026069546 857-1914 1430.000 Front: PVC Back: knitting hand (Cotton) - - - - - - -

Basic Specifications

Product Description

PVC gloves have improved oil resistance and are convenient for work involving oil.
[Features]
·Resistant to oil and detergents and has excellent wear resistance.
·Seamless knitting on the back gives it a nice texture and is comfortable to use.
·Anti-slip processing for good grip on fingers and palms.
[Applications]
·Ideal for machine manufacturing/assembly work, oil handling work, fishing, general waste processing, etc.
* Do not use for cooking.

Part Number
655-2L
655-L
655-M
656-2L
656-L
656-M
695-L
695-LL
695-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Specifications Size Detail Type Around Palm
(cm)
Color Total Length
(cm)
Length of Middle Finger
(cm)
Thickness
(mm)
JAN Code Trusco Code Weight (g) Material 1 Materials 2 Mass
(g)
Features Use Material List Lining Material Other specifications Amount Of Content

฿ 205.58

PVC GLOVES 20 Piece(s) - 3 Day(s) Palm Coat LL - 25.5 Blue 26 8.2 1.6 4907026065579 377-4007 - - - 161 Strengthened oil resistant properties and non-slip processed fingers and palm to be suitable for work handling oil. The knitted gloves have a seamless inner lining to give a good sense of touch and make work comfortable. Machinery and automobile related factories. Vinyl Chloride (PVC) Knitted (Cotton) Antibacterial and Odor-resistant Processing 1 Pair

฿ 203.56

PVC GLOVES 20 Piece(s) - 3 Day(s) Palm Coat L - 23.0 Blue 26 7.6 1.6 4907026065562 377-4015 - - - 148 Strengthened oil resistant properties and non-slip processed fingers and palm to be suitable for work handling oil. The knitted gloves have a seamless inner lining to give a good sense of touch and make work comfortable. Machinery and automobile related factories. Vinyl Chloride (PVC) Knitted (Cotton) Antibacterial and Odor-resistant Processing 1 Pair

฿ 202.79

PVC GLOVES 20 Piece(s) - 3 Day(s) Palm Coat M - 21.8 Blue 26 7.3 1.6 4907026065548 398-5903 - - - 143 Strengthened oil resistant properties and non-slip processed fingers and palm to be suitable for work handling oil. The knitted gloves have a seamless inner lining to give a good sense of touch and make work comfortable. Machinery and automobile related factories. Vinyl Chloride (PVC) Knitted (Cotton) Antibacterial and Odor-resistant Processing 1 Pair

฿ 181.00

PVC GLOVES 20 Piece(s) - 3 Day(s) Long LL Long Type 25.5 Blue 30 8.2 1.6 4907026065678 420-4581 - - - 195 Strengthened oil resistant properties and non-slip processed fingers and palm to be suitable for work handling oil. The knitted gloves have a seamless inner lining to give a good sense of touch and make work comfortable. Long-sleeves long type. Machinery and automobile related factories. Vinyl Chloride (PVC) Knitted (Cotton) Antibacterial and Odor-resistant Processing 1 Pair

฿ 308.00

PVC GLOVES 1 Piece(s) - 10 Day(s) Long L Long Type 23.0 Blue 30 7.6 1.6 4907026065661 420-4590 - - - 186 Strengthened oil resistant properties and non-slip processed fingers and palm to be suitable for work handling oil. The knitted gloves have a seamless inner lining to give a good sense of touch and make work comfortable. Long-sleeves long type. Machinery and automobile related factories. Vinyl Chloride (PVC) Knitted (Cotton) Antibacterial and Odor-resistant Processing 1 Pair

฿ 203.64

PVC GLOVES 1 Piece(s) - 10 Day(s) Long M Long Type 21.8 Blue 30 7.3 1.6 4907026065647 420-4603 - - - 168 Strengthened oil resistant properties and non-slip processed fingers and palm to be suitable for work handling oil. The knitted gloves have a seamless inner lining to give a good sense of touch and make work comfortable. Long-sleeves long type. Machinery and automobile related factories. Vinyl Chloride (PVC) Knitted (Cotton) Antibacterial and Odor-resistant Processing 1 Pair

฿ 2,076.36

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) - L - 22.4 - - 7.9 - 4907026069560 857-1912 1480.000 Front: PVC Back: knitting hand (Cotton) - - - - - - -

฿ 2,076.36

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) - LL - 25 - - 8.1 - 4907026069577 857-1913 1610.000 Front: PVC Back: knitting hand (Cotton) - - - - - - -

฿ 2,076.36

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) - M - 21.4 - - 7.1 - 4907026069546 857-1914 1430.000 Front: PVC Back: knitting hand (Cotton) - - - - - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1