- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Full Closing Mask®
(i)Caution
- จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
ขออภัยในความไม่สะดวก
Due to the situation of New Corona Virus, protective products such as masks are in short supply.
Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
Delivery delay may occur for those non-stock items already purchased for production issues.
Apologizes for the inconvenience.
Specifications of VFS
-
- Product applications
- For general work
-
- Product Model
- Mask body
-
- Quantity in box(Sheets)
- Layer 4
-
- Mass(g)
- 5/Sheets
-
- Specifications
- Ear-Hook Type
-
- Application
- For working in sites that generate an oil smell, such as automobile repairs and machine maintenance. For working where there are unpleasant odors, such as from raw garbage and waste water. For working outdoors where the pollen and dust are noticeable.
-
- Features
- Blocks both stench and dust by the power of coconut shell activated charcoal and static electricity. Captures 99% or more of fine dust such as pollen and dust (about 30 μm).
-
- Amount Of Content
- 1 Box (50 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,741.58
|
GENERAL-PURPOSE MASKS
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s)
|
1 Box (50 Sheets) |
Basic Specifications
-
- Product applications
- For general work
-
- Product Model
- Mask body
-
- Quantity in box(Sheets)
- Layer 4
-
- Mass(g)
- 5/Sheets
-
- Specifications
- Ear-Hook Type
-
- Application
- For working in sites that generate an oil smell, such as automobile repairs and machine maintenance. For working where there are unpleasant odors, such as from raw garbage and waste water. For working outdoors where the pollen and dust are noticeable.
-
- Features
- Blocks both stench and dust by the power of coconut shell activated charcoal and static electricity. Captures 99% or more of fine dust such as pollen and dust (about 30 μm).
-
- Amount Of Content
- 1 Box (50 Sheets)
Product Description
[Features]
·Coconut shell activated carbon + high-performance electrostatic filter shuts out odors, dust and dirt
·The pleated structure prevents lips from touching the mask, making it easier to breathe and talk.
·For on-site work where odors and dust are a concern
·More than 99% of fine dust particles (about 30µm) such as pollen can be collected.
·For on-site work where oil odors occur, such as automobile repair and machine maintenance
Specifications of VFS
-
- Product applications
- For general work
-
- Product Model
- Mask body
-
- Quantity in box(Sheets)
- Layer 4
-
- Mass(g)
- 5/Sheets
-
- Specifications
- Ear-Hook Type
-
- Application
- For working in sites that generate an oil smell, such as automobile repairs and machine maintenance. For working where there are unpleasant odors, such as from raw garbage and waste water. For working outdoors where the pollen and dust are noticeable.
-
- Features
- Blocks both stench and dust by the power of coconut shell activated charcoal and static electricity. Captures 99% or more of fine dust such as pollen and dust (about 30 μm).
-
- Amount Of Content
- 1 Box (50 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,741.58
|
GENERAL-PURPOSE MASKS
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s)
|
1 Box (50 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?