- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Disposable Dust Mask X-7502
(i)Caution
- จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
ขออภัยในความไม่สะดวก
Due to the situation of New Corona Virus, protective products such as masks are in short supply.
Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
Delivery delay may occur for those non-stock items already purchased for production issues.
Apologizes for the inconvenience.
Specifications of X-7502
-
- Product applications
- Disposable Dust Collector
-
- Product Model
- Mask body
-
- Standard
- DL2
-
- Structure
- 95.0% or more (average 98.9 %)
-
- Intake resistance value(Pa)
- 50 Pa or Less (Average 39 Pa)
-
- Ventilation Resistance Value(Pa)
- 50 Pa or Less (Average 39 Pa)
-
- Usage limit time
- 16 hour
-
- Mass(g)
- 15/Sheet
-
- Specifications
- Japan National Certification DL2 Approved Product (TM460), Head Attachment Type
-
- Application
- For working at the sites where oil mist occurs due to metal machining, molding etc.
-
- Features
- A dust mask certified by national tests (DL2-compliant product) which can be used in environments with oil mist. Has adjusting clips to adjust the length of rubber bands for better fit on the face.
-
- Amount Of Content
- 1 Box (10 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,839.00
|
DISPABLE DUST RESPIRATORS
|
1 Pack(s)
|
10 Pieces Per Package
|
|
1 Day(s)
|
1 Box (10 Sheets) |
Basic Specifications
-
- Product applications
- Disposable Dust Collector
-
- Product Model
- Mask body
-
- Standard
- DL2
-
- Structure
- 95.0% or more (average 98.9 %)
-
- Intake resistance value(Pa)
- 50 Pa or Less (Average 39 Pa)
-
- Ventilation Resistance Value(Pa)
- 50 Pa or Less (Average 39 Pa)
-
- Usage limit time
- 16 hour
-
- Mass(g)
- 15/Sheet
-
- Specifications
- Japan National Certification DL2 Approved Product (TM460), Head Attachment Type
-
- Application
- For working at the sites where oil mist occurs due to metal machining, molding etc.
-
- Features
- A dust mask certified by national tests (DL2-compliant product) which can be used in environments with oil mist. Has adjusting clips to adjust the length of rubber bands for better fit on the face.
-
- Amount Of Content
- 1 Box (10 Sheets)
Product Description
Japan certification rated dust mask (DL2 compliant), usable in environments with oil mists. With adjuster clip that enables adjustment of rubber band length, improving adhesion to the face. For work in locations such as metal machining/molding, etc., where oil mists may be generated.
Specifications of X-7502
-
- Product applications
- Disposable Dust Collector
-
- Product Model
- Mask body
-
- Standard
- DL2
-
- Structure
- 95.0% or more (average 98.9 %)
-
- Intake resistance value(Pa)
- 50 Pa or Less (Average 39 Pa)
-
- Ventilation Resistance Value(Pa)
- 50 Pa or Less (Average 39 Pa)
-
- Usage limit time
- 16 hour
-
- Mass(g)
- 15/Sheet
-
- Specifications
- Japan National Certification DL2 Approved Product (TM460), Head Attachment Type
-
- Application
- For working at the sites where oil mist occurs due to metal machining, molding etc.
-
- Features
- A dust mask certified by national tests (DL2-compliant product) which can be used in environments with oil mist. Has adjusting clips to adjust the length of rubber bands for better fit on the face.
-
- Amount Of Content
- 1 Box (10 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,839.00
|
DISPABLE DUST RESPIRATORS
|
1 Pack(s)
|
10 Pieces Per Package
|
|
1 Day(s)
|
1 Box (10 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●National certification accepted dust respirator(DL2 compliant product) that can be used in an environment where oil mist is mixed.Specification
●Particle Collection Efficiency(%):95 or more
●Q'ty Per Box(sheet):10
●SPQ(box):10
●Time Limit of Working: 16 hours
●National Certification DL2 Accepted Product(No. TM460)
●Head Type
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?