(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Handlub" (Lubricant for Assembly)

"Handlub" (Lubricant for Assembly)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PR8852

  • Type
    Paste
  • Operating Temperature Range(°C)
    -15~150
  • JAN Code
    4582274000093
  • Trusco Code
    328-2775
  • Mass(g)
    299
  • Features
    Highly effective for fretting abrasion and stick slip prevention. Has superb load resistance and water resistance.
  • Use
    Bearing and bolt fitting section. Chuck for construction equipment. Spline shaft and screw sliding section.
  • Material / Primary Component
    Paste with Solid Lubricant, Petroleum Solvent
  • Color
    White
  • Amount Of Content
    1 pc (300 ml)
Part Number
PR8852
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,549.26

ANTI-SEIZING LUBRICANTS 5 Piece(s) 6 Day(s) 1 pc (300 ml)

Basic Specifications

  • Type
    Paste
  • Operating Temperature Range(°C)
    -15~150
  • JAN Code
    4582274000093
  • Trusco Code
    328-2775
  • Mass(g)
    299
  • Features
    Highly effective for fretting abrasion and stick slip prevention. Has superb load resistance and water resistance.
  • Use
    Bearing and bolt fitting section. Chuck for construction equipment. Spline shaft and screw sliding section.
  • Material / Primary Component
    Paste with Solid Lubricant, Petroleum Solvent
  • Color
    White
  • Amount Of Content
    1 pc (300 ml)

Product Description

[Features]
· Highly effective for fretting abrasion and stick slip prevention.
· Excellent load bearing performance and water resistance.
[Applications]
· Fitting part of bearings/bolts.
· Machine tool chuck.
· Spline shaft and screw sliding section.

Specifications of PR8852

  • Type
    Paste
  • Operating Temperature Range(°C)
    -15~150
  • JAN Code
    4582274000093
  • Trusco Code
    328-2775
  • Mass(g)
    299
  • Features
    Highly effective for fretting abrasion and stick slip prevention. Has superb load resistance and water resistance.
  • Use
    Bearing and bolt fitting section. Chuck for construction equipment. Spline shaft and screw sliding section.
  • Material / Primary Component
    Paste with Solid Lubricant, Petroleum Solvent
  • Color
    White
  • Amount Of Content
    1 pc (300 ml)
Part Number
PR8852
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,549.26

ANTI-SEIZING LUBRICANTS 5 Piece(s) 6 Day(s) 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1