(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Anti-Seizure Lubricants

Anti-Seizure Lubricants products from the Processing Tools category can be selected based on many product specifications such as Type, Operating Temperature Range. The recommended brands for Anti-Seizure Lubricants are DOWCORNINGTORAY, ESCO, HENKEL. The products of Anti-Seizure Lubricants are offered in a total of 35 items and the product details can easily be compared. Tools that every factory must have to help with craftsmanship and production. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others
35 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Moly Paste 500 (High Performance Assembly Anti-Seize Agent, Paste Type)
    Moly Paste 500 (High Performance Assembly Anti-Seize Agent, Paste Type)
    Moly Paste 500 (High Performance Assembly Anti-Seize Agent, Paste Type)
    Moly Paste 500 (High Performance Assembly Anti-Seize Agent, Paste Type)

    Moly Paste 500 (High Performance Assembly Anti-Seize Agent, Paste Type)

    SUMICO

    Anti-seizure lubricant paste type with high concentration of molybdenum disulfide.
    [Features]
    ·Contains a high concentration of molybdenum, which has excellent lubricity under high loads, and PTFE, which has excellent plastic lubrication.
    ·Contains a high concentration of solid lubricants such as graphite and soft metals, which are excellent in heat-resistant lubrication.
    ·Applying a thin layer when assembling machines/parts/fastening screws can prevent seizure and galling for a long time.
    [Applications]
    ·It is also effective in preventing seizure under extremely high temperatures and in corrosive environments.
    From: ฿ 942.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Moly Paste 300 (Assembly Anti-Seize Agent, Spray Type)

    Moly Paste 300 (Assembly Anti-Seize Agent, Spray Type)

    SUMICO

    [Features]
    ・ Spray Type
    ・ A paste containing molybdenum disulfide and graphite in high concentrations and gelled with lithium soap
    ・ When assembling machine parts, apply it to the mating and sliding parts to prevent galling and smooth running-in
    [Applications]
    ・ Convenient for machine rotation, smoothing operation of sliding parts, galling of mating parts under extreme pressure, and anti-seizure
    ・ Convenient for anti-seizure of various pins and threads, and for lubrication of places with high load and low sliding speed
    ・ Can be used as a mold release agent for press processing
    From: ฿ 1,210.58
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-Seize Agent for High Temperatures, Moly Paste AS

    Anti-Seize Agent for High Temperatures, Moly Paste AS

    SUMICO

    Paste type seizure prevention lubricant for ultra-high temperature which is also ideal for chemical corrosive environments.
    [Features]
    · Blend of molybdenum for excellent lubrication under high loads and PTFE for excellent plastic lubrication.
    · Containing a high concentration of highly heat resistant and lubricant graphite and solid lubricant such as soft metals.
    · Thin coating during assembly of machinery and parts/during screw tightening.
    · Superior lubrication with solid lubricating agent permanently prevents seizing or galling.
    · Prevents wear or seizure at high temperatures, high humidity, and chemical atmospheres.
    [Applications]
    · Useful for preventing seizure in corrosive environments and in ultra-high temperatures. Convenient for high temperature screw seize prevention in chemical plants.
    · A tightening bolt that is convenient for boilers, heating furnaces, autoclaves, heat exchangers, die casting, etc.
    From: ฿ 2,010.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Molykote® U Paste

    Molykote® U Paste

    DOWCORNINGTORAY

    Anti-seize lubricant that does not leave sludge during high temperature heating.
    [Features]
    · Extreme pressure multi-purpose paste with molybdenum disulfide as the primary component, particularly for high temperature applications.
    · Does not leave sludge during high temperature heating.
    · Operating temperature range: -40 – +180°C.
    · Solid lubrication temperature: 400°C.
    [Applications]
    · Lubrication of machinery, assembly, and seizure prevention.
    · For lubrication, etc., of trolleys and conveyors used in high temperature furnaces.
    From: ฿ 13,442.84
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-Galling Agent

    Anti-Galling Agent

    THREEBOND

    [Features]
    · Molybdenum disulfide based anti-seize agent.
    · Prevents heat generation, burning, galling, and abnormal wear in gear metal and other sliding parts during running operation.
    [Applications]
    · To prevent overheating, seizing, and galling of sliding parts.
    From: ฿ 1,316.71
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Moly Paste 300 (Assembly Anti-Seize Agent, Paste Type)
    Moly Paste 300 (Assembly Anti-Seize Agent, Paste Type)
    Moly Paste 300 (Assembly Anti-Seize Agent, Paste Type)
    Moly Paste 300 (Assembly Anti-Seize Agent, Paste Type)

    Moly Paste 300 (Assembly Anti-Seize Agent, Paste Type)

    SUMICO

    A pasty anti-seizure lubricant containing molybdenum disulfide and graphite.
    [Features]
    ·Contains molybdenum, which has excellent lubricity under high loads, and PTFE, which has excellent plastic lubrication.
    ·Contains a high concentration of solid lubricants such as graphite and soft metals, which are excellent in heat-resistant lubrication.
    ·Apply a thin layer when assembling machines and parts, and prevent seizure and galling over a long period of time with the excellent lubricity of a solid lubricant.
    ·A type that allows Molypaste 500 to be used as an operating lubricant.
    [Applications]
    ·It is also convenient for preventing seizure in extremely high temperatures and corrosive environments.
    ·Also ideal for lubrication during operation at low speeds and high loads.
    ·Ideal for rotation during assembly of machine parts, friction surfaces of sliding parts, tooth surfaces during assembly of reduction gears, and bearings.
    From: ฿ 1,201.64
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mori Coating Spray (Dry Coating Type)

    Mori Coating Spray (Dry Coating Type)

    TRUSCO

    Scorch-preventing agent for dry films prepared by blending a high concentration of ultrafine particles of molybdenum disulfide.
    [Features]
    · A heat-resistant, wear-resistant and low-friction lubricant made of ceramic-like special inorganic resin containing molybdenum disulfide.
    · A spray that can be applied to the friction surface to form a dry film and lubricate over a wide temperature range of -50 to +450°C.
    · It is a dry film spray for preventing galling, creaking, and seizing at high temperatures.
    [Applications]
    · For cutting tools (excellent drilling chip discharge and prevents the tip set screw of the end mill from burning).
    · For coating screws and pins under high temperature, for seize prevention, and for plastic manufacturing.
    · For lubrication in dusty places where oil cannot be used.
    · For lubrication for initial conformability of gears and metal bearings.
    From: ฿ 915.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Molykote, 1000, Dedicated Anti-Burn Lubricant, Spray, Paste

    Molykote, 1000, Dedicated Anti-Burn Lubricant, Spray, Paste

    DOWCORNINGTORAY

    A seizure-preventing lubricant exclusively for screws containing metal powder as the main ingredient.
    [Features]
    ·Operating Temperature Range: -30 to +650°C .
    ·Main components: Metal powder, special solid lubricant, mineral oil.
    [Applications]
    ·For torque control and seizure prevention.
    From: ฿ 801.66
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Molykote® G Paste

    Molykote® G Paste

    DOWCORNINGTORAY

    [Features]
    · Paste with 60% or higher molybdenum disulfide concentration.
    · Ideal for low speed, high load, and impact load lubrication.
    [Applications]
    · Prevents galling of metal components, prevents screws from seizing, and lubricates machine tools and metal machining.
    From: ฿ 3,390.77
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-Seizure Lubricant, Black Ink Paste BN
    Anti-Seizure Lubricant, Black Ink Paste BN
    Anti-Seizure Lubricant, Black Ink Paste BN

    Anti-Seizure Lubricant, Black Ink Paste BN

    SUMICO

    A pasty anti-seizure lubricant for stainless steel fasteners used at high temperatures.
    [Features]
    ·Contains molybdenum, which has excellent lubricity under high loads, and PTFE, which has excellent plastic lubrication.
    ·Contains a high concentration of solid lubricants such as graphite and soft metals, which are excellent in heat-resistant lubrication.
    ·Apply thinly when assembling machines/parts/fastening screws.
    ·The excellent lubricity of solid lubricants prevents seizing and galling for a long period of time.
    [Applications]
    ·It is also effective in preventing seizure under extremely high temperatures and in corrosive environments.
    ·Ideal for stainless steel materials that do not like solid ingredients that promote corrosion.
    From: ฿ 5,207.67
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-Seize Agent for High Temperatures, Moly Paste H
    Anti-Seize Agent for High Temperatures, Moly Paste H
    Anti-Seize Agent for High Temperatures, Moly Paste H

    Anti-Seize Agent for High Temperatures, Moly Paste H

    SUMICO

    [Features]
    · Assembly lubricant consisting of molybdenum disulfide particles combined at a high concentration with synthetic oil. It is an assembly lubricant for high temperature with less carbon residue compared to general mineral oil based paste.
    [Applications]
    · Assembly of large diesel engines, valve systems, etc.
    · Rubber and plastic lubrication.
    · Assembly lubricant for locations where carbon residue must be avoided.
    From: ฿ 605.23
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Molykote, Paste, G-n Paste

    Molykote, Paste, G-n Paste

    DOWCORNINGTORAY

    Anti-seizure lubricant for extreme pressure all-purpose pastes based on molybdenum disulfide.
    [Features]
    ·Able to work efficiently.
    ·Prevents fretting corrosion caused by microvibration (reduces friction coefficient).
    ·Operating Temperature Range: -20 to +120°C .
    ·solid lubrication temperature: 400°C .
    ·Reciprocating motion lubricity.
    [Applications]
    ·Familiarity with equipment, assembly, and prevention of seizure.
    From: ฿ 3,201.96
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-Seizure Lubricant Moricoat®M-8800 (Dry Coating Type)

    Anti-Seizure Lubricant Moricoat®M-8800 (Dry Coating Type)

    DOWCORNINGTORAY

    [Features]
    · Room temperature/high temperature curing type molybdenum disulfide dry film lubricant.
    [Applications]
    · Lubrication of metal parts vulnerable to oil.
    · Dry lubricant treatment has been applied to parts that cannot be heated.
    · Valve and shoe parts.
    From: ฿ 3,554.60
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    454 g Anti-Seize Lubricant Solid Lubricant: Nickel / Graphite

    454 g Anti-Seize Lubricant Solid Lubricant: Nickel / Graphite

    ESCO

    【Product Specifications】
    ・Volume-453.6g
    ・Can type
    ・Color-Silver
    ・Solid body lubricant-Nickel/graphite
    ・Service temperature(℃) example--54/1315
    ・There is a brush in a lid
    ・Prevention lubricant is not include copper
    ・It protects metallic joining sections fromseizure and prevents galling and corrosion of screws.
    ・Suitable stainless
    ・Tolerance up to 760 ℃
    From: ฿ 3,907.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-Seizure Lubricant, Graphite Spray G

    Anti-Seizure Lubricant, Graphite Spray G

    SUMICO

    [Features]
    · High temperature lubricant spray prepared by blending a high concentration of ultrafine particles of graphite, possessing excellent heat resistance, with synthetic oil.
    · It adheres well to fire resistant materials or metal surfaces to form a lubrication film.
    [Applications]
    · For the sliding surfaces and bearing surfaces of high temperature machines.
    · For lubrication and peeling of flame resistant materials.
    · For lubrication of sliding nozzles.
    From: ฿ 996.76
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    454 g Anti-Seize Lubricant for Nickel Alloy Materials, General Purpose

    454 g Anti-Seize Lubricant for Nickel Alloy Materials, General Purpose

    ESCO

    【Product Specifications】
    ・Content- 454g
    ・Anti-seize lubricant(general use)
    ・Special anti-seizu lubricant which copper and graphite are scattered in high-grade grease.
    ・Color-copper
    ・It protects metallic parts from rust ,corrosion and seizing.
    ・Service temperature-from -29 to 982℃
    From: ฿ 1,857.48
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Loctite Gasket Remover Release Agent

    Loctite Gasket Remover Release Agent

    HENKEL

    An anti-seize lubricant which quickly and cleanly peels off baked-on mold packing (gasket) that is hard to remove.
    [Features]
    · No scratches on the brush surface thanks to the foaming effect using spray type peeling agent.
    · The dilution solvent is methylene chloride.
    · Prevents adhesion and protects components from heat.
    · Strips liquid packing, seized gaskets, burnt carbon, stubborn oil stains, etc.
    [Applications]
    · Packing removal on metal flange surfaces.
    · For paint removal, etc.
    From: ฿ 1,462.08
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Moly Paste 500 (Assembly Anti-Seize Agent, Spray Type)

    Moly Paste 500 (Assembly Anti-Seize Agent, Spray Type)

    SUMICO

    [Features]
    · Paste lubricant consisting of molybdenum disulfide combined at a high concentration with mineral oil.
    · To stop fouling during parts assembly, and makes for smooth running in.
    [Applications]
    · For rotating and sliding parts when assembling machinery.
    · For decelerator gear teeth surface and bearings.
    · Prevents bolts and nuts from seizing.
    From: ฿ 1,179.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-Seizure Agent for High Temperature Sumitemp Grease Spray

    Anti-Seizure Agent for High Temperature Sumitemp Grease Spray

    SUMICO

    Anti-seize lubricant for use in ultra-high temperatures.
    [Features]
    · A gold-colored viscous grease spray which is a specially designed synthetic oil mixed with copper powder and a variety of other fine metal powders.
    · Plentiful wettability and adhesion performance for metal surfaces at high temperatures.
    · As it forms a dry adhesive lubricating film, the grease does not outflow or drip off.
    [Applications]
    · For bolts and nuts in high temperature, such as bolts for tightening a centrifugal casting machine, furnace, hot blast stove, etc.
    · For various threaded portions and mold sliding parts of injection molding machines.
    · For sliding nozzles, etc., with high temperature mounting bolts and sliding parts.
    From: ฿ 1,452.70
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-Seizure Lubricant, Black Ink Paste NS

    Anti-Seizure Lubricant, Black Ink Paste NS

    SUMICO

    [Features]
    · Paste compounding graphite and metal powder at high concentrations in mineral oil.
    [Applications]
    · For screws, bolts, and washers.
    · For areas where rust protection is particularly required.
    From: ฿ 3,639.45
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Molykote® RM-77 Paste

    Molykote® RM-77 Paste

    DOWCORNINGTORAY

    [Features]
    · Silicone-based paste with molybdenum disulfide as the primary component.
    · Excellent compatibility with rubber or plastic.
    [Applications]
    · Prevents galling and seizing of metal components.
    · Wear reduction for O-rings.
    From: ฿ 6,361.39
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Moricoat® Screw Lubricant P37

    Moricoat® Screw Lubricant P37

    DOWCORNINGTORAY

    Molykote screw lubricant P37, which is ideal for preventing embrittlement, such as cracks and thread breakage due to metal fatigue.
    [Features]
    ・ Lubricant dedicated for screw assembly torque management
    ・ High temperature screw paste
    ・ Free of metals that cause high temperature embrittlement such as lead, nickel, and zinc
    ・ The content of chlorine and sulfur content is 200 ppm or less
    [Applications]
    ・ Used for high temperature thread section that require tightening torque control
    ・ Used for heat-resistant steel and high-steel alloy screws
    ・ Used for screws used in power plants, etc.
    From: ฿ 2,281.48
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Molykote, Dry Membrane, D-321R (Dry Membrane Lubricant)

    Molykote, Dry Membrane, D-321R (Dry Membrane Lubricant)

    DOWCORNINGTORAY

    Room temperature curing anti-seizure lubricant with excellent durability and load resistance.
    [Features]
    · Room temperature curing type dry film.
    · Dip/spray processed.
    · Exhibits durability and load resistance.
    · Operating temperature range: -180 – +450°C.
    [Applications]
    · For lubrication of machinery, assembly, and seizure prevention.
    · Press-fitting and forging.
    From: ฿ 1,482.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thread Seizure Corrosion Inhibitor EA920AW-1

    Thread Seizure Corrosion Inhibitor EA920AW-1

    ESCO

    【Product Specifications】
    ・General purpose anti-seize lubricant
    ・Prevent corrosion and overheat seizure of threads
    ・Content-454g
    ・Heat-proof temperature-870℃
    From: ฿ 1,855.78
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-seize Lubrication Stick EA920AW-3

    Anti-seize Lubrication Stick EA920AW-3

    ESCO

    【Product Specifications】
    ・Stick type antiseizure lubricant
    ・Prevent corrosion and overheat seizure.
    ・Content-20g
    ・Heat resistant up to 870℃
    From: ฿ 749.49
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    JIP199 Seizure Prevention Spray
    Until 30/04/2024

    Sale
    Until 30/04/2024

    JIP199 Seizure Prevention Spray

    ICHINENCHEMICAL

    Anti-seize lubricant that can be used over a broad temperature range, from -40 to 1,200°C, allowing smooth removal as well.
    [Features]
    · Prevents galling, seizing, and welding of screws used under high temperatures or heavy load.
    · Maintains a uniform clamping torque, thereby preventing damage to parts.
    · Maintains its performance for a long time and also provides rust prevention (indoor rust prevention).
    · With lubricity for smooth removal.
    [Applications]
    · Prevents seizing, galling, fixation, and fusion of screws, bolts, nuts, etc. of machines at high temperatures such as blast furnaces and quenching furnaces.
    From: ฿ 1,000.00
    Special Price
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Base Spray (Molybdenum High-Concentration Formulation-Seizing Inhibitor)

    Base Spray (Molybdenum High-Concentration Formulation-Seizing Inhibitor)

    SUMICO

    [Features]
    · Applying a small amount on sliding surface will prevent galling during assembly and wear and seizure after the assembly.
    · Paste lubricant consisting of molybdenum disulfide combined at a high concentration with mineral oil.
    · To stop fouling during parts assembly, and makes for smooth running in.
    [Applications]
    · Rotating and sliding parts when assembling machinery.
    · Various pins, screws, bolts, nuts.
    From: ฿ 1,074.29
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sumipaste BN Spray

    Sumipaste BN Spray

    SUMICO

    White, boron nitride blended, anti-seizing lubricant spray for high temperatures.
    [Features]
    · Ideal for stainless steel fastenings and other parts that do not go well with corrosive-conducive solid blends.
    · Boron nitride that has little effect on metal is compounded as a solid lubricating agent.
    · It uses a synthetic oil without sulfur, chlorine or the like as the base oil, and generates almost no sludge that promotes seizure at high temperature.
    · Operating Temperature Range (guideline): 1,200°C or less
    [Applications]
    · For preventing seizure of stainless steel bolts used at high temperature.
    · For parts on which black burn prevention agents such as molybdenum or graphite should not be used.
    · Also for preventing sliding parts exposed to high temperature from scorching.
    From: ฿ 1,445.76
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Seizure Prevention Lubricant, Molybdenum Coat 5555 (Dry Coat Type)

    Seizure Prevention Lubricant, Molybdenum Coat 5555 (Dry Coat Type)

    SUMICO

    Heat-resistant dry lubricant containing molybdenum/graphite with excellent durability.
    [Features]
    · Spray type.
    · Particularly excellent durability and coating uniformity.
    · Molybdenum disulfide and graphite are blended in the inorganic binder with high heat resistance.
    · Effective over a wide temperature range, forming a film coating that withstands high loads with little friction and excellent sustainability.
    [Applications]
    · Ideal for sliding parts at high temperatures or under heavy load.
    · Ideal for seizing prevention of bolts and plastic working of metals.
    · Convenient lubrication for initial conformability of the machine.
    From: ฿ 756.22
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-Galling Agent Spray Grease

    Anti-Galling Agent Spray Grease

    THREEBOND

    [Features]
    · It is an aerosol type grease-like high-viscosity antirust lubricant.
    · The soft greasy film that can withstand a heavy load has very strong lubricating effect that can resolve squeaky sounds and poor lubrication.
    · Its excellent anticorrosive property prevents occurrence of rust.
    [Applications]
    · Prevents seizing of machine parts bearing heavy loads.
    From: ฿ 655.63
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-Seizure Lubricant

    Anti-Seizure Lubricant

    THREEBOND

    [Features]
    · Molybdenum disulfide based anti-seize lubricant.
    · Forms lubricating film with excellent toughness, heat resistance, and pressure resistance. Effective for heat generation, abnormal wear, galling, and baking of sliding parts.
    [Applications]
    · To prevent overheating, abnormal wear, galling, and seizing of sliding parts.
    From: ฿ 1,457.53
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    α Molybdenum Spray (Lubricant for Assembly)

    α Molybdenum Spray (Lubricant for Assembly)

    TRUSCO

    Scorch preventing lubricant containing a high concentration of molybdenum disulfide with excellent heat resistance and load resistance.
    [Features]
    · Coating it when assembling parts during disassembly and maintenance will prevent galling and wear.
    · Effective in mitigating sounds and creaks.
    · Operating temperature range: -20 to +350°C.
    [Applications]
    · Convenient for sliding parts such as pistons, cylinders, clutches, transmissions, and differential gears, as well as tooth surfaces and mating parts.
    · Suitable for preventing high-temperature seizure and galling of the screw part of mounting bolts of exhaust ducts, spark plugs, etc.
    From: ฿ 486.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Molykote, Paste, G Rabbit Spray

    Molykote, Paste, G Rabbit Spray

    DOWCORNINGTORAY

    This is a universal extreme-pressure paste that uses molybdenum disulfide as the main component.
    [Features]
    · Operating temperature range: -35 – +400°C.
    [Applications]
    · Anti-seize lubricant.
    · Prevents seizing of metal components.
    · Prevention of thread seizure.
    · Lubrication for machine tools and metal processing.
    From: ฿ 2,073.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Molykote, Paste, (Light Yellow), E Paste

    Molykote, Paste, (Light Yellow), E Paste

    DOWCORNINGTORAY

    An anti-seize lubricant made of poly-alpha-olefin-based paste.
    [Features]
    · Excellent resistance to plastics and wear.
    · Operating temperature range: -50 to +150°C / consistency: 280.
    [Applications]
    · Rotating parts of acoustic or office equipment.
    · Cam/link mechanism. Optical equipment.
    From: ฿ 6,322.71
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    "Handlub" (Lubricant for Assembly)

    "Handlub" (Lubricant for Assembly)

    NOK KLUBER

    [Features]
    · Highly effective for fretting abrasion and stick slip prevention.
    · Excellent load bearing performance and water resistance.
    [Applications]
    · Fitting part of bearings/bolts.
    · Machine tool chuck.
    · Spline shaft and screw sliding section.
    From: ฿ 1,549.26
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
Brand
Product Series
From
Days to Ship
Type
Operating Temperature Range(°C)
You can add up to 6 items per a category to the compare list.
Moly Paste 500 (High Performance Assembly Anti-Seize Agent, Paste Type)
Moly Paste 500 (High Performance Assembly Anti-Seize Agent, Paste Type)
Moly Paste 500 (High Performance Assembly Anti-Seize Agent, Paste Type)
Moly Paste 500 (High Performance Assembly Anti-Seize Agent, Paste Type)
You can add up to 6 items per a category to the compare list.
Moly Paste 300 (Assembly Anti-Seize Agent, Spray Type)
You can add up to 6 items per a category to the compare list.
Anti-Seize Agent for High Temperatures, Moly Paste AS
You can add up to 6 items per a category to the compare list.
Molykote® U Paste
You can add up to 6 items per a category to the compare list.
Anti-Galling Agent
You can add up to 6 items per a category to the compare list.
Moly Paste 300 (Assembly Anti-Seize Agent, Paste Type)
Moly Paste 300 (Assembly Anti-Seize Agent, Paste Type)
Moly Paste 300 (Assembly Anti-Seize Agent, Paste Type)
Moly Paste 300 (Assembly Anti-Seize Agent, Paste Type)
You can add up to 6 items per a category to the compare list.
Mori Coating Spray (Dry Coating Type)
You can add up to 6 items per a category to the compare list.
Molykote, 1000, Dedicated Anti-Burn Lubricant, Spray, Paste
You can add up to 6 items per a category to the compare list.
Molykote® G Paste
You can add up to 6 items per a category to the compare list.
Anti-Seizure Lubricant, Black Ink Paste BN
Anti-Seizure Lubricant, Black Ink Paste BN
Anti-Seizure Lubricant, Black Ink Paste BN
You can add up to 6 items per a category to the compare list.
Anti-Seize Agent for High Temperatures, Moly Paste H
Anti-Seize Agent for High Temperatures, Moly Paste H
Anti-Seize Agent for High Temperatures, Moly Paste H
You can add up to 6 items per a category to the compare list.
Molykote, Paste, G-n Paste
You can add up to 6 items per a category to the compare list.
Anti-Seizure Lubricant Moricoat®M-8800 (Dry Coating Type)
You can add up to 6 items per a category to the compare list.
454 g Anti-Seize Lubricant Solid Lubricant: Nickel / Graphite
You can add up to 6 items per a category to the compare list.
Anti-Seizure Lubricant, Graphite Spray G
You can add up to 6 items per a category to the compare list.
454 g Anti-Seize Lubricant for Nickel Alloy Materials, General Purpose
You can add up to 6 items per a category to the compare list.
Loctite Gasket Remover Release Agent
You can add up to 6 items per a category to the compare list.
Moly Paste 500 (Assembly Anti-Seize Agent, Spray Type)
You can add up to 6 items per a category to the compare list.
Anti-Seizure Agent for High Temperature Sumitemp Grease Spray
You can add up to 6 items per a category to the compare list.
Anti-Seizure Lubricant, Black Ink Paste NS
You can add up to 6 items per a category to the compare list.
Molykote® RM-77 Paste
You can add up to 6 items per a category to the compare list.
Moricoat® Screw Lubricant P37
You can add up to 6 items per a category to the compare list.
Molykote, Dry Membrane, D-321R (Dry Membrane Lubricant)
You can add up to 6 items per a category to the compare list.
Thread Seizure Corrosion Inhibitor EA920AW-1
You can add up to 6 items per a category to the compare list.
Anti-seize Lubrication Stick EA920AW-3
You can add up to 6 items per a category to the compare list.
Sale
JIP199 Seizure Prevention Spray
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Base Spray (Molybdenum High-Concentration Formulation-Seizing Inhibitor)
You can add up to 6 items per a category to the compare list.
Sumipaste BN Spray
You can add up to 6 items per a category to the compare list.
Seizure Prevention Lubricant, Molybdenum Coat 5555 (Dry Coat Type)
You can add up to 6 items per a category to the compare list.
Anti-Galling Agent Spray Grease
You can add up to 6 items per a category to the compare list.
Anti-Seizure Lubricant
You can add up to 6 items per a category to the compare list.
α Molybdenum Spray (Lubricant for Assembly)
You can add up to 6 items per a category to the compare list.
Molykote, Paste, G Rabbit Spray
You can add up to 6 items per a category to the compare list.
Molykote, Paste, (Light Yellow), E Paste
You can add up to 6 items per a category to the compare list.
"Handlub" (Lubricant for Assembly)
Brand

SUMICO

SUMICO

SUMICO

DOWCORNINGTORAY

THREEBOND

SUMICO

TRUSCO

DOWCORNINGTORAY

DOWCORNINGTORAY

SUMICO

SUMICO

DOWCORNINGTORAY

DOWCORNINGTORAY

ESCO

SUMICO

ESCO

HENKEL

SUMICO

SUMICO

SUMICO

DOWCORNINGTORAY

DOWCORNINGTORAY

DOWCORNINGTORAY

ESCO

ESCO

ICHINENCHEMICAL

SUMICO

SUMICO

SUMICO

THREEBOND

THREEBOND

TRUSCO

DOWCORNINGTORAY

DOWCORNINGTORAY

NOK KLUBER

Product Series

Moly Paste 500 (High Performance Assembly Anti-Seize Agent, Paste Type)

Moly Paste 300 (Assembly Anti-Seize Agent, Spray Type)

Anti-Seize Agent for High Temperatures, Moly Paste AS

Molykote® U Paste

Anti-Galling Agent

Moly Paste 300 (Assembly Anti-Seize Agent, Paste Type)

Mori Coating Spray (Dry Coating Type)

Molykote, 1000, Dedicated Anti-Burn Lubricant, Spray, Paste

Molykote® G Paste

Anti-Seizure Lubricant, Black Ink Paste BN

Anti-Seize Agent for High Temperatures, Moly Paste H

Molykote, Paste, G-n Paste

Anti-Seizure Lubricant Moricoat®M-8800 (Dry Coating Type)

454 g Anti-Seize Lubricant Solid Lubricant: Nickel / Graphite

Anti-Seizure Lubricant, Graphite Spray G

454 g Anti-Seize Lubricant for Nickel Alloy Materials, General Purpose

Loctite Gasket Remover Release Agent

Moly Paste 500 (Assembly Anti-Seize Agent, Spray Type)

Anti-Seizure Agent for High Temperature Sumitemp Grease Spray

Anti-Seizure Lubricant, Black Ink Paste NS

Molykote® RM-77 Paste

Moricoat® Screw Lubricant P37

Molykote, Dry Membrane, D-321R (Dry Membrane Lubricant)

Thread Seizure Corrosion Inhibitor EA920AW-1

Anti-seize Lubrication Stick EA920AW-3

JIP199 Seizure Prevention Spray

Base Spray (Molybdenum High-Concentration Formulation-Seizing Inhibitor)

Sumipaste BN Spray

Seizure Prevention Lubricant, Molybdenum Coat 5555 (Dry Coat Type)

Anti-Galling Agent Spray Grease

Anti-Seizure Lubricant

α Molybdenum Spray (Lubricant for Assembly)

Molykote, Paste, G Rabbit Spray

Molykote, Paste, (Light Yellow), E Paste

"Handlub" (Lubricant for Assembly)

From

฿ 942.00

฿ 1,210.58

฿ 2,010.00

฿ 13,442.84

฿ 1,316.71

฿ 1,201.64

฿ 915.00

฿ 801.66

฿ 3,390.77

฿ 5,207.67

฿ 605.23

฿ 3,201.96

฿ 3,554.60

฿ 3,907.00

฿ 996.76

฿ 1,857.48

฿ 1,462.08

฿ 1,179.00

฿ 1,452.70

฿ 3,639.45

฿ 6,361.39

฿ 2,281.48

฿ 1,482.00

฿ 1,855.78

฿ 749.49

฿ 1,000.00

Special Price

On Sale Until 30/04/2024

฿ 1,074.29

฿ 1,445.76

฿ 756.22

฿ 655.63

฿ 1,457.53

฿ 486.00

฿ 2,073.00

฿ 6,322.71

฿ 1,549.26

Days to Ship Same day 1 Day(s) 1 Day(s) 6 Day(s) 8 Day(s) 6 Day(s) 1 Day(s) 11 Day(s) 8 Day(s) 9 Day(s) 6 Day(s) 6 Day(s) 8 Day(s) 12 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 40 Day(s) 6 Day(s) 8 Day(s) 6 Day(s) 6 Day(s) 8 Day(s) 7 Day(s) 8 Day(s) 25 Day(s) 8 Day(s) 8 Day(s) 6 Day(s) 6 Day(s) 8 Day(s) Same day 1 Day(s) 8 Day(s) 6 Day(s)
TypePasteSprayPastePasteSprayPasteSpraySpray / PastePastePastePastePasteSpray-Spray-SpraySpraySprayPastePastePasteSpray--SpraySpraySpraySpraySprayPasteSpraySprayPastePaste
Operating Temperature Range(°C)350 or Less350 or Less1100 or Less-40~180-60~400350 or Less-50~450-30~650-20~1201200 or Less-25~400-20~120-70 – 200-600 or Less--350 or Less-20~800800 or Less-45~230-30~1400-180~450---40~1200350 or Less1200450 or Less-20~130-60~400-20~350-35~400-50~150℃-15~150

Loading...

  1. 1

Related Categories to Anti-Seizure Lubricants