1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tabletop Mini Belter "Takumini Kun" (Variable Speed Type)

MRO DESKTOP MINI BELDER

Tabletop Mini Belter "Takumini Kun" (Variable Speed Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 27,031.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The belt speed is stepless and suitable for a wide range of applications. Grinding can be used at any position of 180°. You can change the belt with one touch. For grinding ironwork, woodwork, plastics, etc.

Features

●Belt speed is continuously variable, suitable for a wide range of applications.
●Grinding can be used at any position of 180°.

Usage

●For grinding iron works, woodworking, plastics etc.

Specification

●Belt Dimension(mm):40 x 520
●Belts Speed(m/min):400 to 1000
●W x D x H(mm):205 x 90 x 167
●SPQ(piece):1
●Power Supply: Single phase 100V 
●Power Cord Length: 1.85m 
●Output: 150W 
●Arm Length: 243mm

Accessories

●Polishing Belt:(#60/#100/#150 x 1/#80 x 2) 
●Eye shield
Part Number
MR-40S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 27,031.43

฿ 24,782.42

MRO DESKTOP MINI BELDER 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Desktop Belt Polisher Belt Size (Width)(mm) 40 Belt Size (Length)(mm) 520
Belt Speed(m/min) 400 to 1000 Output(W) 150 Width(mm) 205
Depth(mm) 90 Height(mm) 167 Power(V) Single-phase 100
Power Cord Length(m) 1.85 Arm Length(mm) 243 JAN Code 4571116840324
Trusco Code 214-8951 Mass(g) 4900 Features Belt has stepless speed change, which is suitable for a wide range of applications. Can be used for grinding at any position of 180°. One-touch belt replacement.
Use For polishing iron work, wood work and plastic. Accessories Eye Shield Auxiliary Polishing Belt #60/#100/#150 x 1 pc, #80 x 2 pcs

Please check the type/dimensions/specifications of the part MR-40S in the Tabletop Mini Belter "Takumini Kun" (Variable Speed Type) series.