1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Strong Belt Band Saw Machines

YYS BAND SAW MACHINE

Standard Strong Belt Band Saw Machines
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 345,195.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The inverter transmission makes it adjustable to any arbitrary speed.
· It is possible to arbitrarily control the speed of the table feed to match the material and thickness.
[Applications]
· For cutting thin to thick items.

Part Number
VZ-300 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 345,195.00

฿ 284,268.08

YYS BAND SAW MACHINE 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Model Small Type Cutting Machine Use Iron Working and Woodworking Dual Use Cord Length(m) 1.8
Saw Blade Speed(m/min) 25~115 Cutting Capability Thickness(mm) 200 Cutting Capability Depth(mm) 300
Table Dimensions(mm) 500X500 Output(kW) 0.75 Width(mm) 775
Depth(mm) 583 Height(mm) 1550 Table Height(mm) 800
Power Cord Length(m) 1.8 Table Tilt(°) NA Welding Machine Single-Phase 200 V 2 kVA
Power(V) Three-Phase 200 Trusco Code 467-6424 Mass(g) 200000
Features The inverter transmission makes it adjustable to any arbitrary speed. It is possible to arbitrarily control the speed of the table feeder to match the material and thickness. Use For cutting thin to thick items. Transmission System Inverter Transmission Mechanism

Please check the type/dimensions/specifications of the part VZ-300 in the Standard Strong Belt Band Saw Machines series.