1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For Aluminum and Non-Iron Alloys, High Speed Round Saw Cutter

MDD CUTTING MACHINE

For Aluminum and Non-Iron Alloys, High Speed Round Saw Cutter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 391,083.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●In a case of doing angle cutting, place the material diagonally and cut.

Usage

●For cutting of aluminum, copper, brass, PVC and so on.

Specification

●Cutting Performance(mm) Pipe:150
●Cutting Performance(mm) Angle:150 x 180
●W x D x H(mm):760 x 900 x 1000
●Output(kW):1.5
●SPQ(piece):1
●Power Supply: Three-Phase 200V 
●Power Cord Length: 300mm
●Table Height: 800mm 
●Blade Movement Distance: 367mm
●Blade External Dimension: 405mm 
●Blade Movement Method: Manual

Accessories

●Tipped saw 1 sheet

Warning

●Installation and packing costs separately.
Part Number
CS-100 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 391,083.00

฿ 317,481.18

MDD CUTTING MACHINE 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Model Tip Saw Cutting Machine Use Iron Working and Woodworking Dual Use Applicable Tip Saw: Outer Diameter(mm) 405
Power(V) Three-Phase 200 Cord Length(m) 0.3 Table Dimension Width(mm) 760
Table Dimension Depth(mm) 400 Output(kW) 1.5 Table Height(mm) 800
Cutting Capability Pipe(mm) 150 Cutting Capability Angle(mm) 150X180 Width(mm) 760
Depth(mm) 900 Height(mm) 1000 Blade Transfer Distance(mm) 367
Blade Outer Shape Dimensions(mm) 405 Blade Transfer System Manual Spindle Revolutions 50Hz(min-1) 2900
Spindle Revolutions 60 Hz(min-1) 3500 Tip Saw(mm) 405 Trusco Code 465-1774
Mass(g) 200000 Features While cutting at an angle, cut the material by placing diagonally. The long type can cut a coping of height 75 mm and width 350 mm accurately at 45°. Application Details For cutting aluminum, copper, brass, PVC, etc.
Accessories Chip Saw x 1

Please check the type/dimensions/specifications of the part CS-100 in the For Aluminum and Non-Iron Alloys, High Speed Round Saw Cutter series.