1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Diving Heater

Stainless Steel Diving Heater
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 46,020.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Chemicals can be heated without tank processing.
· Can also be used for tanks with low liquid levels.
[Applications]
· Alkali chemical liquid heating / heat retention.

Features

●Possible to heat the chemical without processing the tank.
●Can be used in tanks with low liquid level.

Usage

●For heating and keeping warm alkaline chemicals.

Specification

●Heating Part Dimension(mm):34 x 370
●SPQ(piece):1
●Thermostat: None 
●Temperature Control Range: None
●Continuous Working Temperature: 50°C or Less
●Power Cord Length: 3.5m(inside waterproof tube 2m)

Materials

●Stainless Steel(SUS304)
●Vinyl
Part Number
YDS-10.5SALE
YDS-11SALE
YDS-20.5SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower
(V)
Capacity
(KW)
Trusco Code

฿ 46,020.00

฿ 36,042.86

NPH IMMERSION HEATER 1 Piece(s) 40 Day(s) Single-phase 1000.5464-1264

฿ 47,202.00

฿ 37,091.33

NPH IMMERSION HEATER 1 Piece(s) 40 Day(s) Single-phase 1001464-1272

฿ 46,020.00

฿ 36,042.86

NPH IMMERSION HEATER 1 Piece(s) 40 Day(s) Single-phase 2000.5464-1302

Loading...

  1. 1

Basic Information

Product Model Electric Submersion Heater Size of Heat Generating Part(mm) 34X370 Continuous Operating Temperature(°C) 50 or Less
Thermostat NA Temperature Adjustment Range NA Mass(g) 2900
Features Chemicals can be heated without processing the tank. It can also be used in tanks with low liquid level. Use Alkali chemical liquid heating / keeping warm. Material Stainless Steel (SUS304) Vinyl
Power Cord Length(m) 3.5 (2 for inner waterproof tube)