(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-5671-01 |
1-5671-02 |
1-5671-11 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Other | Size (mm) |
Specifications | Material | Manufacturer Product Name | Manufacturer Model | Filtration Accuracy (μm) |
Length (mm) |
Pressure Resistance (MPa) |
Applicable Fluids | Connection | Maximum Operating Temperature (°C) |
Weight (g) |
Features | Features 2 | Footnotes | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,817.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | - | 20 Day(s) | - | 172X113X30 | Main Body | Main unit, trigger/nylon, valve system/stainless steel (SUS303), filter seal, O-ring for housing/EPDM | Gas Filter Gun WGGB01K AG | WGGB01KAG | - | - | Maximum allowable pressure on entrance side / 0.4 (at 20°C), maximum allowable differential pressure / 0.03 (at 20°C) | CDA (Clean Dry Air), Nitrogen | 1/4NPT Female | - | 150 | Air gun that can seat a 0.003 um gas filter. | It is suitable for spraying nitrogen, compressed air and the like in a cleanroom or draft. | Filter and spiral tube are not included with the main body. | 1 pc. | ||
฿ 7,692.60 |
WAFER CARRIER/PRECISION TOOL | 1 Pack(s) |
5 Pieces Per Package |
5 Day(s) | Option | - | Filter (5 Pcs) | PTFE (Fluororesin), PP (Polypropylene) | Gas Filter Gun WGFG01K L5 | WGFG01KL5 | 0.003 | - | - | - | - | 50 | - | - | - | - | 1 Pack (5 pcs) | ||
฿ 6,812.58 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | - | Same day | Option | - | Spiral Tube | Tube: nylon; connector: stainless steel (SUS316) | Gas Filter Gun XX67 100 0T | XX671000T | - | Approximately 1,000 (3 to 5 m in total length) | - | - | - | - | - | - | - | - | 1 pc. |
[Features]
· Air gun that can seat a 0.003 μm gas filter.
· Clean Room
· It is suitable for spraying nitrogen, compressed air and the like in a fume hood.
[Specifications]
· Material: Main Body/Trigger: Nylon, Valve System: Stainless Steel (SUS303), Filter Seal/O-Ring for Housing: EPDM
· Connection: 1/4 NPT female
· Pressure Resistance: Maximum allowable pressure at inlet side / 0.4 MPa (at 20°C), Maximum allowable differential pressure / 0.03 MPa (at 20°C)
· Operating Fluid: CDA (Clean Dry Air), Nitrogen
· Size : 172 X 113 X 30 mm
· Weight: 150 g
· With Filter (1 Pc)
· Material: PTFE (Fluororesin), PP (Polypropylene)
· Filtration Accuracy: 0.003 μm
· Maximum operating temperature: 50°C
· Material: Tube: Nylon; Connector: Stainless Steel (SUS316)
· Connection: 1/4 NPT male
· Length: Approx. 1 m (approx. 3-5 m total length)
Part Number |
---|
1-5671-01 |
1-5671-02 |
1-5671-11 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Other | Size (mm) |
Specifications | Material | Manufacturer Product Name | Manufacturer Model | Filtration Accuracy (μm) |
Length (mm) |
Pressure Resistance (MPa) |
Applicable Fluids | Connection | Maximum Operating Temperature (°C) |
Weight (g) |
Features | Features 2 | Footnotes | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,817.00 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | - | 20 Day(s) | - | 172X113X30 | Main Body | Main unit, trigger/nylon, valve system/stainless steel (SUS303), filter seal, O-ring for housing/EPDM | Gas Filter Gun WGGB01K AG | WGGB01KAG | - | - | Maximum allowable pressure on entrance side / 0.4 (at 20°C), maximum allowable differential pressure / 0.03 (at 20°C) | CDA (Clean Dry Air), Nitrogen | 1/4NPT Female | - | 150 | Air gun that can seat a 0.003 um gas filter. | It is suitable for spraying nitrogen, compressed air and the like in a cleanroom or draft. | Filter and spiral tube are not included with the main body. | 1 pc. | ||
฿ 7,692.60 |
WAFER CARRIER/PRECISION TOOL | 1 Pack(s) |
5 Pieces Per Package |
5 Day(s) | Option | - | Filter (5 Pcs) | PTFE (Fluororesin), PP (Polypropylene) | Gas Filter Gun WGFG01K L5 | WGFG01KL5 | 0.003 | - | - | - | - | 50 | - | - | - | - | 1 Pack (5 pcs) | ||
฿ 6,812.58 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | - | Same day | Option | - | Spiral Tube | Tube: nylon; connector: stainless steel (SUS316) | Gas Filter Gun XX67 100 0T | XX671000T | - | Approximately 1,000 (3 to 5 m in total length) | - | - | - | - | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?