(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-149-01 |
6-149-03 |
6-149-05 |
6-149-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Width (mm) |
Manufacturer Product Name | Manufacturer Model | JAN Code | Material | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 472.00 ฿ 212.54 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Piece(s) | Same day | 187 | 94 | Rubber Spatula Wooden Handle Triangular Small | Small wooden triangular handle | 4949362862016 | Spatula Part/Silicone Rubber, Handle/Wood | 1 pc. | ||
฿ 1,042.00 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Piece(s) | Quote | 215 | 155 | Rubber Spatula Wooden Handle Triangular Extra Large | Extra large wooden triangular handle | 4949362862030 | Spatula Part/Silicone Rubber, Handle/Wood | 1 pc. | ||
฿ 403.00 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Piece(s) | Same day | 243 | 55 | Rubber Spatula Large | Large | 4949362742059 | Scraper Section: Silicone Rubber, Handle / ABS | 1 pc. | ||
฿ 299.00 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Piece(s) | Same day | 258 | 26 | Rubber Spatula Small | Small | 4949362742042 | Scraper Section: Silicone Rubber, Handle / ABS | 1 pc. |
A resin-based item that is a necessity for experiments and can be used up to 200°C.
[Features]
· A spatula that has a silicone rubber head and a wooden handle.
* The handle and spatula head cannot be separated.
Part Number |
---|
6-149-01 |
6-149-03 |
6-149-05 |
6-149-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Width (mm) |
Manufacturer Product Name | Manufacturer Model | JAN Code | Material | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 472.00 ฿ 212.54 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Piece(s) | Same day | 187 | 94 | Rubber Spatula Wooden Handle Triangular Small | Small wooden triangular handle | 4949362862016 | Spatula Part/Silicone Rubber, Handle/Wood | 1 pc. | ||
฿ 1,042.00 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Piece(s) | Quote | 215 | 155 | Rubber Spatula Wooden Handle Triangular Extra Large | Extra large wooden triangular handle | 4949362862030 | Spatula Part/Silicone Rubber, Handle/Wood | 1 pc. | ||
฿ 403.00 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Piece(s) | Same day | 243 | 55 | Rubber Spatula Large | Large | 4949362742059 | Scraper Section: Silicone Rubber, Handle / ABS | 1 pc. | ||
฿ 299.00 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Piece(s) | Same day | 258 | 26 | Rubber Spatula Small | Small | 4949362742042 | Scraper Section: Silicone Rubber, Handle / ABS | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Part No. | Model Number | Spatula Width × Overall Length (mm) |
---|---|---|
6-149-01 | Wooden Triangular Handle, Small | 94 × 187 |
6-149-02 | Wooden Triangular Handle, Large | 120 × 194 |
6-149-03 | Wooden Triangular Handle, Extra Large | 155 × 215 |
6-149-04 | Wooden Triangular Handle, Extra Large, Long Handle | 155 × 350 |
6-149-05 | Large | 55 × 243 |
6-149-06 | Small | 26 × 258 |
Code | A | B | C | D |
---|---|---|---|---|
6-149-01 | 142 | 190 | 94 | 67 |
-02 | 140 | 195 | 120 | 75 |
-03 | 160 | 215 | 155 | 85 |
-04 | 288 | 350 | 155 | 85 |
-05 | 240 | 85 | 54 | 19 |
-06 | 255 | 70 | 25 | 17 |
◎: No effect at all or almost no effect. △: Do not use if at all possible. ○: It has some effect, but it can withstand use sufficiently depending on the conditions. ×: It is not appropriate because it has a significant effect.
Chemical Name | Concentration Wt. % / Temperature °C | ||
---|---|---|---|
Inorganic Acids | Sulfite | 10/RT | ○ |
Hydrochloric Acid | 10/RT | ○ | |
Hydrochloric Acid | 20/RT | ○ | |
Hydrochloric Acid | 20/80 | × | |
Hydrochloric Acid | 38/RT | × | |
Aqua Regia | △ | ||
Perchloric Acid | × | ||
Chromic Acid | 2/70 | △ | |
Chromic Acid | 5/70 | △ | |
Chromic Acid | 10/70 | △ | |
Chromic Acid | 25/70 | △ | |
Chlorosulfonic Acid | × | ||
Acid Pickling Solution | Nitric Acid 20% + Hydrofluoric Acid 4% | − | |
Acid Pickling Solution | Sulfuric Acid 40% + Nitric Acid 15% | − | |
Hypochlorous Acid | × | ||
Hydrocyanic Acid | − | ||
Hydrobromic Acid | 20/RT | − | |
Hydrobromic Acid | 20/70 | − | |
Hydrobromic Acid | 37/RT | × | |
Nitric Acid | 10/RT | ○ | |
Nitric Acid | 10/70 | − | |
Nitric Acid | 30/RT | − | |
Nitric Acid | 30/70 | − | |
Nitric Acid | Smoke Emission/RT | × | |
Nitric Acid | 61.3/RT | × | |
Carbonic Acid | × | ||
Arsenic Acid | ◎ | ||
Fluorosilicic Acid | − | ||
Hydrofluoric Acid | 10/RT | − | |
Hydrofluoric Acid | 20/RT | − | |
Hydrofluoric Acid | 40/RT | × | |
Fluoroboric Acid | − | ||
Boric Acid | ○ | ||
Anhydrous Hydrofluoric Acid | × | ||
Sulfuric Acid | 10/RT | − | |
Sulfuric Acid | 10/70 | − | |
Sulfuric Acid | 30/RT | − | |
Sulfuric Acid | 30/70 | ◎ | |
Sulfuric Acid | 98/RT | × | |
Sulfuric Acid | Smoke Emission/RT | × | |
Phosphoric Acid | 50/RT | ◎ | |
Phosphoric Acid | 50/70 | − | |
Phosphoric Acid | 75/RT | − | |
Inorganic Alkalines | Ammonia (Anhydrous) | △ | |
Ammonia Gas | Cold | ◎ | |
Ammonia Gas | Hot | ◎ | |
Liquid Ammonia | ◎ | ||
Caustic Soda (Sodium Hydroxide) | 10/RT | × | |
Caustic Soda (Sodium Hydroxide) | 30/RT | × | |
Caustic Soda (Sodium Hydroxide) | 30/70 | × | |
Ammonium Hydroxide (Ammonium Water) | 28% | ◎ | |
Potassium Hydroxide | △ | ||
Calcium Hydroxide | ○ | ||
Barium Hydroxide | ◎ | ||
Magnesium Hydroxide | − | ||
Hydrazine | △ | ||
Organic Solvents | Ethyl acrylate | ○ | |
Butyl acrylate | ◎ | ||
Acrylonitrile | × | ||
Acetylene | △ | ||
Acetamide | ○ | ||
Acetaldehyde | ◎ | ||
Ethyl Acetoacetate | − | ||
Acetophenone | − | ||
Acetone | △ | ||
Aniline | ○ |
Chemical Name | Concentration Wt. % / Temperature °C | ||
---|---|---|---|
Organic Solvents | Anone = Cyclohexanone | - | |
Amyl Alcohol | × | ||
Amyl Naphthalene | × | ||
Benzyl Benzoate | - | ||
Isooctane | × | ||
Isobutyl Alcohol | ◎ | ||
Isopropyl Alcohol | ◎ | ||
Isopropyl Ether | - | ||
Ether (Diethyl Ether) | × | ||
Ethanolamine | ○ | ||
Ethyl Alcohol (Ethanol) | ○ | ||
Ethyl Ether = Diethyl Ether | - | ||
Ethyl Cellulose | ○ | ||
Ethylbenzene | ○ | ||
Ethylene Oxide | △ | ||
Ethylene Glycol | ◎ | ||
Ethylene Chlorohydrin | △ | ||
Ethylenediamine | ◎ | ||
Epichlorohydrin | - | ||
Ethyl Chloride | △ | ||
Benzine Chloride | - | ||
Methyl Chloride | × | ||
Chlorinated Solvent | △ | ||
Octyl Alcohol | ○ | ||
Oleic Acid | × | ||
Carbitol | ◎ | ||
Formic Acid | 25/RT | ○ | |
Formic Acid | 50/RT | ○ | |
Formic Acid | 90/RT | ○ | |
Xylene | × | ||
Citric Acid | ◎ | ||
Glycerin | ◎ | ||
Cresol | △ | ||
Chloroacetone | × | ||
Cholorotoluene | × | ||
Chloronaphthalene | × | ||
Chloroform | × | ||
Silicate Ester | - | ||
Ethyl Silicate | - | ||
Acetic Acid | 10/RT | ○ | |
Acetic Acid | 50/RT | ○ | |
Acetic Acid | 50/70 | ○ | |
Acetic Acid | 100/RT | ○ | |
Amyl Acetate | × | ||
Isopropyl Acetate | - | ||
Ethyl Acetate | △ | ||
Cellosolve Acetate | ○ | ||
Butyl Acetate | × | ||
Propyl Acetate | △ | ||
Methyl Acetate | △ | ||
Salicylic Acid | - | ||
Diphenyl Oxide | ○ | ||
Diisopropyl Ketone | - | ||
Diethyl Ether | × | ||
Diethyl Sebacate | ○ | ||
Tetraethyllead | - | ||
Diethylene Glycol | ○ | ||
Carbon Tetrachloride | × | ||
Dioxane | △ | ||
Dioctyl Sebacate | ◎ | ||
Dioctyl Phthalate | ◎ | ||
Cyclohexanol | - | ||
Cyclohexanone (Anone) | △ | ||
Cyclohexane | × | ||
Dichlorobenzene | × |
◎: No effect at all or almost no effect. △: Do not use if at all possible. ○: It has some effect, but it can withstand use sufficiently depending on the conditions. ×: It is not appropriate because it has a significant effect.
Chemical Name | Concentration Wt. % / Temperature °C | ||
---|---|---|---|
Organic Solvents | Diphenyl | △ | |
Dibutyl Ether | × | ||
Dibutyl Phthalate | ○ | ||
Fatty Acid | △ | ||
Dimethyl Aniline | − | ||
Dimethylformamide | ◎ | ||
Oxalic Acid | ○ | ||
Ethyl Oxalate | − | ||
Tartaric Acid | ◎ | ||
Styrene | × | ||
Stearic Acid | △ | ||
Butyl Stearate | − | ||
Cellosolve | − | ||
Carbonic Acid Gas (Liquid Carbon) | ◎ | ||
Tannic Acid | ○ | ||
Tetrachloroethane | − | ||
Tetrahydrofuran | × | ||
Tetralin | △ | ||
Triacetin | − | ||
Triethanolamine | × | ||
Tricresyl Phosphate | △ | ||
Trichlorethylene | × | ||
Tributyl Phosphate | − | ||
Toluene (Triol) | × | ||
Naphthalene | × | ||
Naphthenic Acid | − | ||
Ethylene Dichloride | △ | ||
Methylene Dichloride | × | ||
Ethylene Disulfide | △ | ||
Nitroethane | △ | ||
Nitropropane | △ | ||
Nitrobenzene | × | ||
Nitromethane | △ | ||
Lactic Acid | ◎ | ||
Perchloroethylene | ○ | ||
Hydroquinone | − | ||
Palmitic Acid | × | ||
Picric Acid | △ | ||
Pinene | △ | ||
Piperidine | − | ||
Pyridine | − | ||
Phenylhydrazine | − | ||
Phenol (Carbolic Acid) | ◎ | ||
Butyl Alcohol (Butanol) | ○ | ||
Butyl Cellosolve | − | ||
Furan, Furane | − | ||
Furfural | ◎ | ||
113 Freon | × | ||
114 Freon | × | ||
11 Freon | × | ||
12 Freon | × | ||
21 Freon | × | ||
22 Freon | × | ||
Propyl Alcohol | ○ | ||
Fluorobenzene | × | ||
Hexaldehyde | ◎ | ||
Hexane | × | ||
Hexyl Alcohol | ○ | ||
Benzyl Alcohol | − | ||
Benzyl Ether | − | ||
Benzaldehyde | ◎ | ||
Benzene (Benzol) | △ | ||
Amyl Bromide | − | ||
Formaldehyde (Formalin) | 40/RT | − | |
Maleic Acid | − |
Chemical Name | Concentration Wt. % / Temperature °C | ||
---|---|---|---|
Organic Solvents | Anhydrous Acetic Acid | △ | |
Methyl Methacrylate | △ | ||
Methyl Alcohol | ○ | ||
Methyl Isobutyl Ketone | ○ | ||
Methyl Ethyl Ketone | △ | ||
Mercaptan (Thioalcohol) | − | ||
Monochloroacetic Acid | − | ||
Linolenic Acid | ◎ | ||
Malic Acid | ○ | ||
Others (Oils / Others) | Ammonium Nitrite | ○ | |
Asphalt | × | ||
Aniline Dye | − | ||
Linseed Oil | ◎ | ||
Sulfurous Acid Gas | ○ | ||
Sodium Sulfite | ◎ | ||
Sulfur | ◎ | ||
Liquefied Petroleum Gas | △ | ||
Liquid Chlorine | − | ||
Silver (II) Chloride | − | ||
Iron (II) Chloride | ○ | ||
Zinc Chloride | − | ||
Aluminum Chloride | ○ | ||
Ammonium Chloride | ○ | ||
Sulfur Chloride | − | ||
Potassium Chloride | ◎ | ||
Calcium Chloride | ◎ | ||
Tin (II) Chloride | ○ | ||
Copper (II) Chloride | ◎ | ||
Thionyl Chloride | − | ||
Nickel Chloride | ◎ | ||
Barium Chloride | ◎ | ||
Magnesium Chloride | ◎ | ||
Chlorine Gas (Dry) | − | ||
Chlorine Gas (Wet) | − | ||
ASTM Oil | No. 1 | × | |
ASTM Oil | No. 2 | × | |
ASTM Oil | No. 3 | × | |
Ozone | ◎ | ||
Olive Oil | △ | ||
Hydrogen Peroxide | 5/RT | ◎ | |
Hydrogen Peroxide | 5/50 | ◎ | |
Hydrogen Peroxide | 30/RT | ◎ | |
Sodium Peroxide | △ | ||
Gasoline | △ | ||
Sodium Perborate | ○ | ||
Potassium Permanganate | 10/RT | − | |
Ammonium Persulfate | − | ||
Tung Oil | × | ||
Grease | − | ||
Creosote Oil | × | ||
Kerosene (Lamp Oil) | × | ||
Photographic Developer (Hypo) | ◎ | ||
Mineral Oil | △ | ||
Zinc Acetate | × | ||
Aluminum Acetate | × | ||
Calcium Acetate | − | ||
Lead Acetate | × | ||
Nickel Acetate | − | ||
Oxygen | ◎ | ||
Calcium Hypochlorite [High Test Hypochlorite] | ○ | ||
Sodium Hypochlorite | 5/RT | ◎ | |
Sodium Hypochlorite | 5/70 | ◎ | |
Copper Cyanide | ◎ | ||
Sodium Cyanide | ◎ | ||
Brine | ◎ |
How can we improve?
How can we improve?