1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circular Saw Guide Ruler, Justy II 23 cm

SWS SCALE

Circular Saw Guide Ruler, Justy II 23 cm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 668.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The angle (20°-160°) can be set freely.
· Includes a 3-8 inch gradated scale.
· Even for wide materials that the circular saw guide cannot reach, it can be turned over and used.
· Adopts a quick adjust mechanism for smoothly securing at given angles (45°, 90°, 135°).
· An easy-to-read scale with a white background.
· It adopts a new stopper screw made of metal resistant to breakage.
· When using a circular saw to cut through pillars, Mini Free Angle can be fixed onto the pillar.
· As it allows a heavy circular saw to be held with both hands, safe and accurate cutting is possible

 
Part Number
78176
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 668.03

SWS SCALE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Main Body Size(mm) 350×105×26 Material Main Body: Stainless Steel, Stopper Screw Small Flap: Stainless Steel, Brass Angle Accuracy 90°: 1 mm or less per 300 mm
Mass(g) 360

Please check the type/dimensions/specifications of the part 78176 in the Circular Saw Guide Ruler, Justy II 23 cm series.