1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fiber Folding Scale, Measuring Range 1000 mm-2000 mm

Fiber Folding Scale, Measuring Range 1000 mm-2000 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 366.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image of the product series. Please check the catalog as the product specifications differ depending on the model number.

Product Description

A folding scale used for length measurement
[Features]
· High durability, and even when folded 25,000 times, there is little wear on the variable part and performance is not reduced.
· Structure is filled with glass fiber, so it is light, doesn't rust, and doesn't conduct electricity.
· Joints with wires firmly fix the joints and are resistant to bending.
· Large easy to read numbers.
· It is difficult to conduct electricity and does not energize up to about 11,000V.
· It has excellent workability since it clicks into place at 90°/180°.
· It is resistant to water and the scale is also durable.
· A foldable type convenient for carrying
[Applications]
· For length measurement, wire drawing, and stupid bar measurement.

 
Part Number
78605
78606
78833
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Length
(mm)
Thickness
(mm)
Width
(mm)
Tolerance for length
(mm)
Trusco code Mass
(g)

฿ 387.98

SWS RESIN FOLDING RULE 1 Piece(s) 12 Day(s) -10003.215±1.0245-992267

฿ 366.63

STRAIGHT SCALE 1 Piece(s) 45 Day(s) 100010002.213±1.0-44

฿ 545.15

FOLDING RULE OF FIBER 1 Piece(s) 1 Day(s) 200020003.215±1.4-131

Loading...

  1. 1

Basic Information

Material Resin Material Details Nylon Resin (Glass Fiber Infused) Features Large easy to read numbers.