(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fingerstall, Cut Type / Roll Type (2-8150-01)

Fingerstall, Cut Type / Roll Type (2-8150-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-8150-01
2-8150-02
2-8150-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Diameter
(φ mm)
Manufacturer Product Name Manufacturer Model Number Capacity

฿ 5,295.00

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

20 Day(s) 18 Finger Cot (Edel) M18 M18 1 Pack (1000 pcs.)

฿ 5,295.00

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

20 Day(s) 16.5 Finger Cot (Edel) SM16.5 SM16.5 1 Pack (1000 pcs.)

฿ 3,123.05

FINGER COTS (S15) 1 Pack(s)

1,000 Pieces Per Package

23 Day(s) 15 Finger Cot (Edel) S15 S15 1 Pack (1000 pcs.)

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Application
    Fingerstall
  • Overall Length(mm)
    50
  • Thickness(mm)
    0.16 (Thickness)
  • Specification details
    Cut Type
  • Material
    NBR (Nitrile Rubber)
  • Features
    Non-Powder, chlorine-free, sulfur-free, non-electrostatic. Fits softly on the fingers.
  • Capacity
    1 Pack (1000 pcs.)

Product Description

It is non-powder, chlorine-free, sulfur-free, and non-electrostatic. Fits softly to the fingers.

Part Number
2-8150-01
2-8150-02
2-8150-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Diameter
(φ mm)
Manufacturer Product Name Manufacturer Model Number Capacity

฿ 5,295.00

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

20 Day(s) 18 Finger Cot (Edel) M18 M18 1 Pack (1000 pcs.)

฿ 5,295.00

FINGER COTS 1 Pack(s)

1,000 Pieces Per Package

20 Day(s) 16.5 Finger Cot (Edel) SM16.5 SM16.5 1 Pack (1000 pcs.)

฿ 3,123.05

FINGER COTS (S15) 1 Pack(s)

1,000 Pieces Per Package

23 Day(s) 15 Finger Cot (Edel) S15 S15 1 Pack (1000 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1