(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Mask HV-22-03

Gas Mask HV-22-03

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of 1-1992-01

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Specifications
    Main Body
  • Manufacturer Product Name
    Gas mask HV-22-03
  • Manufacturer Model Number
    HV-22-03
  • JAN Code
    4984596221420
  • Features
    The face contact part has a suction cup effect, so it is highly airtight. It is a lightweight type with a wide field of view.
  • Footnotes
    Canister is not included.
  • Specification details
    Speaking diaphragm provided
  • Material
    Eyepiece / PC (Polycarbonate) Hardening Treatment, Face Contact Part / Natural Rubber, Canister / PP (Polypropylene)
  • Weight(g)
    480 or Less
  • National Certification Number
    No. TN303
  • 1 pc.
Part Number
1-1992-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,467.00

GAS RESPIRATORS 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Specifications
    Main Body
  • Manufacturer Product Name
    Gas mask HV-22-03
  • Manufacturer Model Number
    HV-22-03
  • JAN Code
    4984596221420
  • Features
    The face contact part has a suction cup effect, so it is highly airtight. It is a lightweight type with a wide field of view.
  • Footnotes
    Canister is not included.
  • Specification details
    Speaking diaphragm provided
  • Material
    Eyepiece / PC (Polycarbonate) Hardening Treatment, Face Contact Part / Natural Rubber, Canister / PP (Polypropylene)
  • Weight(g)
    480 or Less
  • National Certification Number
    No. TN303
  • 1 pc.

Product Description

Highly air-tight, lightweight-type gas mask with wide range of vision.
[Features]
· Special coating provides improved scratch-resistance compared to previous surface hardening treatments.
· Effective suction of face seal part provides a high degree of airtightness.
[Applications]
· Painting work, de-greasing cleaning work using organic solvents, handling of chemicals, work carried out in environments with toxic gases.

Specifications of 1-1992-01

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Specifications
    Main Body
  • Manufacturer Product Name
    Gas mask HV-22-03
  • Manufacturer Model Number
    HV-22-03
  • JAN Code
    4984596221420
  • Features
    The face contact part has a suction cup effect, so it is highly airtight. It is a lightweight type with a wide field of view.
  • Footnotes
    Canister is not included.
  • Specification details
    Speaking diaphragm provided
  • Material
    Eyepiece / PC (Polycarbonate) Hardening Treatment, Face Contact Part / Natural Rubber, Canister / PP (Polypropylene)
  • Weight(g)
    480 or Less
  • National Certification Number
    No. TN303
  • 1 pc.
Part Number
1-1992-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,467.00

GAS RESPIRATORS 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Gas Mask HV-22-03 Type (Direct-Coupling / Gas Concentration 1.0% or less) Specifications

Gas Mask HV-22-03: related images

HV-22-03 external appearance (canister sold separately)

  • Part number: 1-1992-01
  • Model number: HV-22-03
  • Direct-coupling type / gas concentration 1.0% or less
  • Materials: Eyepiece: PC (Polycarbonate) with hardening treatment, Face contact part: natural rubber
  • Weight: 480 g or less
  • With speaking apparatus
  • Japanese national product certification number: No. TN303

*Canister not included.

Developer's Perspective

 

Special coating provides improved scratch-resistance compared to previous surface hardening treatments.