(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas mask HV-7

Gas mask HV-7

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of 1-8125-01

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Manufacturer Product Name
    Gas mask HV-7
  • Manufacturer Model Number
    HV-7
  • JAN Code
    4984596212527
  • Features
    Whole face type gas mask that can be used with direct coupled compact canister. High air tightness, wide visibility and light weight type.
  • Footnotes
    Canister is not included. Choose from KGC-10 type series (P.1658).
  • Material
    Face Piece / Natural Rubber
  • Weight(g)
    500 ±30 (Internal standard value)
  • Canister for use
    KGC-10 Type Series (sold separately)
  • National Certification Number
    No. N159
  • 1 pc.
Part Number
1-8125-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,703.00

฿ 10,162.40

GAS RESPIRATORS 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Manufacturer Product Name
    Gas mask HV-7
  • Manufacturer Model Number
    HV-7
  • JAN Code
    4984596212527
  • Features
    Whole face type gas mask that can be used with direct coupled compact canister. High air tightness, wide visibility and light weight type.
  • Footnotes
    Canister is not included. Choose from KGC-10 type series (P.1658).
  • Material
    Face Piece / Natural Rubber
  • Weight(g)
    500 ±30 (Internal standard value)
  • Canister for use
    KGC-10 Type Series (sold separately)
  • National Certification Number
    No. N159
  • 1 pc.

Product Description

A full-face gas mask that can be used with a compact direct-coupled absorption can. Highly airtight, wide visibility, lightweight type.

Specifications of 1-8125-01

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Manufacturer Product Name
    Gas mask HV-7
  • Manufacturer Model Number
    HV-7
  • JAN Code
    4984596212527
  • Features
    Whole face type gas mask that can be used with direct coupled compact canister. High air tightness, wide visibility and light weight type.
  • Footnotes
    Canister is not included. Choose from KGC-10 type series (P.1658).
  • Material
    Face Piece / Natural Rubber
  • Weight(g)
    500 ±30 (Internal standard value)
  • Canister for use
    KGC-10 Type Series (sold separately)
  • National Certification Number
    No. N159
  • 1 pc.
Part Number
1-8125-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,703.00

฿ 10,162.40

GAS RESPIRATORS 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1