(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas mask No.3100/No.3200

Gas mask No.3100/No.3200

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of 8-5018-01

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Specifications
    S/M Size
  • Intake Resistance(Pa)
    9
  • Ventilation Resistance(Pa)
    70
  • Manufacturer Product Name
    Gas mask No.3100, size S/M
  • Manufacturer Model Number
    No.3100
  • JAN Code
    0051138541996
  • Footnotes
    Canister is not included.
  • Material
    Face-Contacting Part: Thermoplastic Elastomer
  • Weight(g)
    55
  • National Certification Number
    No. N11
  • 1 pc.
Part Number
8-5018-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,567.00

GAS RESPIRATORS 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Specifications
    S/M Size
  • Intake Resistance(Pa)
    9
  • Ventilation Resistance(Pa)
    70
  • Manufacturer Product Name
    Gas mask No.3100, size S/M
  • Manufacturer Model Number
    No.3100
  • JAN Code
    0051138541996
  • Footnotes
    Canister is not included.
  • Material
    Face-Contacting Part: Thermoplastic Elastomer
  • Weight(g)
    55
  • National Certification Number
    No. N11
  • 1 pc.

Product Description

Compact, lightweight, metal-free mask that has been textured to reduce discomfort when worn.
Since it has acquired national certification for both gas and dust-proof, it can also be used as dust mask by attaching 3M filter material holder 3700 and filter material 3753.
S/M size and M/L size available.

Specifications of 8-5018-01

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Specifications
    S/M Size
  • Intake Resistance(Pa)
    9
  • Ventilation Resistance(Pa)
    70
  • Manufacturer Product Name
    Gas mask No.3100, size S/M
  • Manufacturer Model Number
    No.3100
  • JAN Code
    0051138541996
  • Footnotes
    Canister is not included.
  • Material
    Face-Contacting Part: Thermoplastic Elastomer
  • Weight(g)
    55
  • National Certification Number
    No. N11
  • 1 pc.
Part Number
8-5018-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,567.00

GAS RESPIRATORS 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1