(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-8383-11 |
6-8383-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Standard | Manufacturer Product Name | Manufacturer Model Number | JAN Code | Material | Weight (g) |
Accessory | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 828.27 |
DISPABLE DUST RESPIRATORS | 5 Piece(s) | 5 Day(s) | Mask Body | RL1 | Dust mask Sakai system 1010A-05 type | 1010A-05 | 4984596103436 | Face/elastomer | 76±15 | Filter x 1 Sheet | 1 pc. | ||
฿ 85.00 |
DISPABLE DUST RESPIRATORS | 1 Piece(s) | Same day | Replacement Parts | - | Dust Mask 1010 Mighty Filter | Mighty Micro Filter 1010A -02 | 4984596171107 | - | - | - | 1 pc. |
Suitable for tasks with small amounts of dust and when handling low-hazard dust, among other situations.
Part Number |
---|
6-8383-11 |
6-8383-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Standard | Manufacturer Product Name | Manufacturer Model Number | JAN Code | Material | Weight (g) |
Accessory | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 828.27 |
DISPABLE DUST RESPIRATORS | 5 Piece(s) | 5 Day(s) | Mask Body | RL1 | Dust mask Sakai system 1010A-05 type | 1010A-05 | 4984596103436 | Face/elastomer | 76±15 | Filter x 1 Sheet | 1 pc. | ||
฿ 85.00 |
DISPABLE DUST RESPIRATORS | 1 Piece(s) | Same day | Replacement Parts | - | Dust Mask 1010 Mighty Filter | Mighty Micro Filter 1010A -02 | 4984596171107 | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?