(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Brush, Overall Length (mm) 270/310

Anti-Static Brush, Overall Length (mm) 270/310

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,285.79 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9201-01
1-9201-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hair material Overall length (mm) Hair length (mm) Hair width (mm) Specifications Product Name Manufacturer Model Number JAN Code Features Hair material Internal Capacity

฿ 3,285.79

ANTI-STATIC EFFECT BRUSHES 1 Piece(s) 31 Day(s) Organic conductive acrylic antistatic fiber 270 25 140 Plastic Static Electricity Eliminating Brush STAC140 STAC140 4560237006092 Grip has undergone copper plate processing. Organic conductive fiber 1 pc.

฿ 6,932.94

ANTI-STATIC EFFECT BRUSHES 1 Piece(s) 5 Day(s) Carbon Black Fiber 310 50 180 With a resin grounding cable Static Electricity Eliminating Brush STAC181 STAC181 4560237006610 Grip has undergone copper plate processing. A 1 MΩ resistance is included for bodily protection. 0.15 mm carbon fiber 1 pc.

Basic Specifications

  • Product Type
    Brush Type
  • Handle material
    ABS Resin
  • Internal Capacity
    1 pc.

Product Description

Grip has undergone copper plate processing. STAC141/181 have 1 MΩ resistance to protect the human body.

Part Number
1-9201-01
1-9201-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hair material Overall length (mm) Hair length (mm) Hair width (mm) Specifications Product Name Manufacturer Model Number JAN Code Features Hair material Internal Capacity

฿ 3,285.79

ANTI-STATIC EFFECT BRUSHES 1 Piece(s) 31 Day(s) Organic conductive acrylic antistatic fiber 270 25 140 Plastic Static Electricity Eliminating Brush STAC140 STAC140 4560237006092 Grip has undergone copper plate processing. Organic conductive fiber 1 pc.

฿ 6,932.94

ANTI-STATIC EFFECT BRUSHES 1 Piece(s) 5 Day(s) Carbon Black Fiber 310 50 180 With a resin grounding cable Static Electricity Eliminating Brush STAC181 STAC181 4560237006610 Grip has undergone copper plate processing. A 1 MΩ resistance is included for bodily protection. 0.15 mm carbon fiber 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1