(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-6888-01 |
1-6888-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,742.77 |
MATS AGAINST OVERTURNING | 1 Piece(s) | 31 Day(s) | 300X300X2t | Sorbo seat 60401 | 60401 | 1 pc. | ||
฿ 3,372.00 |
MATS AGAINST OVERTURNING | 1 Piece(s) | Same day | 300X300X5t | Sorbo seat 60411 | 60411 | 1 pc. |
Ether-based sheet that exhibits the properties of excellent vibration and impact resistance.
Part Number |
---|
1-6888-01 |
1-6888-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,742.77 |
MATS AGAINST OVERTURNING | 1 Piece(s) | 31 Day(s) | 300X300X2t | Sorbo seat 60401 | 60401 | 1 pc. | ||
฿ 3,372.00 |
MATS AGAINST OVERTURNING | 1 Piece(s) | Same day | 300X300X5t | Sorbo seat 60411 | 60411 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?