(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pro-7® Anti-Seismic Mat

Pro-7® Anti-Seismic Mat

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8-3675-03

  • Product Type
    Tip-over prevention mat
  • Size(mm)
    50X50
  • Load Resistance(kg)
    100
  • Manufacturer Product Name
    Pro-7 Anti-Seismic Mat P-N50L
  • Manufacturer Model Number
    P-N50L
  • JAN Code
    4544391050009
  • Features
    It resists shaking vertically, horizontally, and front-to-back, so it's useful for earthquake resistance and toppling prevention.
  • Footnotes
    Withstanding load per 1 bag.
  • Material
    Urethane Elastomer (Gel Type)
  • Thickness(mm)
    5
  • Useful life
    5 to 7 Years
  • Specification details
    Can withstand a magnitude 7 earthquake and is flame-retardant
  • Capacity
    1 Pack (4 pcs)
Part Number
8-3675-03 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 1,752.00

฿ 675.05

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

Same day 1 Pack (4 pcs)

Basic Specifications

  • Product Type
    Tip-over prevention mat
  • Size(mm)
    50X50
  • Load Resistance(kg)
    100
  • Manufacturer Product Name
    Pro-7 Anti-Seismic Mat P-N50L
  • Manufacturer Model Number
    P-N50L
  • JAN Code
    4544391050009
  • Features
    It resists shaking vertically, horizontally, and front-to-back, so it's useful for earthquake resistance and toppling prevention.
  • Footnotes
    Withstanding load per 1 bag.
  • Material
    Urethane Elastomer (Gel Type)
  • Thickness(mm)
    5
  • Useful life
    5 to 7 Years
  • Specification details
    Can withstand a magnitude 7 earthquake and is flame-retardant
  • Capacity
    1 Pack (4 pcs)

Product Description

[Specifications]
·Resistant to up-and-down, left-and-right, and back-and-forth shaking, it is useful for vibration resistance and overturning prevention.
·Resistant to seismic intensity class 7 and flame retardant.

Specifications of 8-3675-03

  • Product Type
    Tip-over prevention mat
  • Size(mm)
    50X50
  • Load Resistance(kg)
    100
  • Manufacturer Product Name
    Pro-7 Anti-Seismic Mat P-N50L
  • Manufacturer Model Number
    P-N50L
  • JAN Code
    4544391050009
  • Features
    It resists shaking vertically, horizontally, and front-to-back, so it's useful for earthquake resistance and toppling prevention.
  • Footnotes
    Withstanding load per 1 bag.
  • Material
    Urethane Elastomer (Gel Type)
  • Thickness(mm)
    5
  • Useful life
    5 to 7 Years
  • Specification details
    Can withstand a magnitude 7 earthquake and is flame-retardant
  • Capacity
    1 Pack (4 pcs)
Part Number
8-3675-03 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 1,752.00

฿ 675.05

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

Same day 1 Pack (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1