(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anchoring Brackets (Made of Stainless Steel)

Anchoring Brackets (Made of Stainless Steel)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9-132-02

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Size(mm)
    25X50L
  • Manufacturer Product Name
    Fixing Bracket L, Small, 5 pcs
  • Manufacturer Model Number
    L-Type Small
  • JAN Code
    4562108515719
  • Features
    Particularly heavy items can be more firmly secured using the screw holes.
  • Material
    Stainless steel (SUS304)
  • Accessory
    Screws X 20 pcs, Nails for concrete X 10 pcs
  • Screw Hole Diameter(mm)
    φ4
  • Capacity
    1 Set (Screw: 20 pcs, Nail for Concrete: 10 pcs)
Part Number
9-132-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 754.00

฿ 464.99

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) Same day 1 Set (Screw: 20 pcs, Nail for Concrete: 10 pcs)

Basic Specifications

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Size(mm)
    25X50L
  • Manufacturer Product Name
    Fixing Bracket L, Small, 5 pcs
  • Manufacturer Model Number
    L-Type Small
  • JAN Code
    4562108515719
  • Features
    Particularly heavy items can be more firmly secured using the screw holes.
  • Material
    Stainless steel (SUS304)
  • Accessory
    Screws X 20 pcs, Nails for concrete X 10 pcs
  • Screw Hole Diameter(mm)
    φ4
  • Capacity
    1 Set (Screw: 20 pcs, Nail for Concrete: 10 pcs)

Product Description

This is Anchoring Brackets (Made of Stainless Steel).
[Features]
·They have screw holes to be fixed heavy objects more strongly
·Special double-stick tape allows to secure furniture and fixtures to wall easily
·Size: 25 x 50 L mm
·Screw hole Dia: φ4mm
[Materials]
·Material : Stainless steel (SUS304)
·Accessories: Screws x 20 pieces, Concrete Nails x 10 pieces

Specifications of 9-132-02

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Size(mm)
    25X50L
  • Manufacturer Product Name
    Fixing Bracket L, Small, 5 pcs
  • Manufacturer Model Number
    L-Type Small
  • JAN Code
    4562108515719
  • Features
    Particularly heavy items can be more firmly secured using the screw holes.
  • Material
    Stainless steel (SUS304)
  • Accessory
    Screws X 20 pcs, Nails for concrete X 10 pcs
  • Screw Hole Diameter(mm)
    φ4
  • Capacity
    1 Set (Screw: 20 pcs, Nail for Concrete: 10 pcs)
Part Number
9-132-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 754.00

฿ 464.99

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) Same day 1 Set (Screw: 20 pcs, Nail for Concrete: 10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1