(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
301712-1060 |
301712-1090 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Width (mm) |
Total Length (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 253.00 |
CUTTER KNIVES | 1 Piece(s) | 16 Day(s) | 60 | 170 | 1 pc. | ||
฿ 172.90 |
CUTTER KNIVES | 1 Piece(s) | Quote | 90 | 180 | 1 pc. |
From paint removal to stubborn rust removal.
Part Number |
---|
301712-1060 |
301712-1090 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Width (mm) |
Total Length (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 253.00 |
CUTTER KNIVES | 1 Piece(s) | 16 Day(s) | 60 | 170 | 1 pc. | ||
฿ 172.90 |
CUTTER KNIVES | 1 Piece(s) | Quote | 90 | 180 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?