(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Station

Mini Station

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PX-501

  • Product Type
    Station-Type Soldering Iron
  • Lead-free solder compliant
    ×
  • Controlled temperature (°C)
    250~450
  • Width(mm)
    100
  • Depth(mm)
    85
  • Height(mm)
    57
  • Power Consumption(W)
    85
  • Heater capacity(W)
    80
  • Power Supply(V)
    AC100
  • Accessory soldering iron tip
    PX-60RT-B
  • JAN Code
    4975205030557
  • Trusco Code
    438-0924
  • Features
    Has a newly designed useful grip. Equipped with a quick-start circuit (PAT.) which rapidly starts up to the set temperature after powering on. Has a temperature correction volume by default and thus accurate temperature correction is possible when replacing the soldering iron tip or heater. Uses a ceramic heater excellent in electric insulation properties and thermal conductivity.
  • Set Content
    Main body (control unit), Soldering iron, Iron tip (PX-60RT_B)
  • Cord
    3-core wire/ground pin plug 1.5 m
  • Mass(g/Set)
    266
  • Contents
    1 Set
Part Number
PX-501
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 4,539.00

COMPATIBLE SOLDERING IRONS 1 Piece(s) 3 Day(s) 1 Set

Basic Specifications

  • Product Type
    Station-Type Soldering Iron
  • Lead-free solder compliant
    ×
  • Controlled temperature (°C)
    250~450
  • Width(mm)
    100
  • Depth(mm)
    85
  • Height(mm)
    57
  • Power Consumption(W)
    85
  • Heater capacity(W)
    80
  • Power Supply(V)
    AC100
  • Accessory soldering iron tip
    PX-60RT-B
  • JAN Code
    4975205030557
  • Trusco Code
    438-0924
  • Features
    Has a newly designed useful grip. Equipped with a quick-start circuit (PAT.) which rapidly starts up to the set temperature after powering on. Has a temperature correction volume by default and thus accurate temperature correction is possible when replacing the soldering iron tip or heater. Uses a ceramic heater excellent in electric insulation properties and thermal conductivity.
  • Set Content
    Main body (control unit), Soldering iron, Iron tip (PX-60RT_B)
  • Cord
    3-core wire/ground pin plug 1.5 m
  • Mass(g/Set)
    266
  • Contents
    1 Set

Product Description

It has a newly designed grip that is easy to use.
[Features]
·Temperature can be set between 250 and 450°C.
·This is a quick start circuit (PAT.) that quickly rises from the power ON to the set temperature.
·A volume for temperature calibration is provided as standard, allowing accurate temperature calibration when changing the tip or heater.
·A ceramic heater with excellent electrical insulation and thermal conductivity is used.

Specifications of PX-501

  • Product Type
    Station-Type Soldering Iron
  • Lead-free solder compliant
    ×
  • Controlled temperature (°C)
    250~450
  • Width(mm)
    100
  • Depth(mm)
    85
  • Height(mm)
    57
  • Power Consumption(W)
    85
  • Heater capacity(W)
    80
  • Power Supply(V)
    AC100
  • Accessory soldering iron tip
    PX-60RT-B
  • JAN Code
    4975205030557
  • Trusco Code
    438-0924
  • Features
    Has a newly designed useful grip. Equipped with a quick-start circuit (PAT.) which rapidly starts up to the set temperature after powering on. Has a temperature correction volume by default and thus accurate temperature correction is possible when replacing the soldering iron tip or heater. Uses a ceramic heater excellent in electric insulation properties and thermal conductivity.
  • Set Content
    Main body (control unit), Soldering iron, Iron tip (PX-60RT_B)
  • Cord
    3-core wire/ground pin plug 1.5 m
  • Mass(g/Set)
    266
  • Contents
    1 Set
Part Number
PX-501
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 4,539.00

COMPATIBLE SOLDERING IRONS 1 Piece(s) 3 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1