(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TMC10S-KX125 |
TMC10S-KY110 |
TMC30S-KY215 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Capacity Details (L) |
Type Details | Torque (N/m) |
Number of Turns (rpm) |
Power Consumption (W) |
Maximum Output (W) |
Trusco Code | Maximum Operational Air Pressure (hPa) |
Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 119,602.00 ฿ 97,092.90 |
STAINLESS STEEL TANKS | 1 Piece(s) | 40 Day(s) | 10.0 ~ 19.9 | 10 | Electric Motor Type | 0.18~0.65 | 18~280 | 25 | - | 453-5545 | - | 7.5 | 1 unit | ||
฿ 152,067.00 ฿ 104,165.90 |
STAINLESS STEEL TANKS | 1 Piece(s) | 40 Day(s) | 10.0 ~ 19.9 | 10 | Air Motor Type | 0.62 | 100~1100 | - | 73.5 | 453-5553 | 0.6 | 6.8 | 1 unit | ||
฿ 164,316.51 ฿ 127,164.55 |
STAINLESS STEEL TANKS | 1 Piece(s) | 40 Day(s) | 20 ~ 59 | 30 | Air Motor Type | 1.37 | 100~900 | - | 125 | 453-5570 | 0.6 | 11.9 | 1 unit |
Stirrer unit mounted on a TMC series lightweight tank. Phenolic cap is a clamp type that is easy to remove.
Part Number |
---|
TMC10S-KX125 |
TMC10S-KY110 |
TMC30S-KY215 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Capacity Details (L) |
Type Details | Torque (N/m) |
Number of Turns (rpm) |
Power Consumption (W) |
Maximum Output (W) |
Trusco Code | Maximum Operational Air Pressure (hPa) |
Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 119,602.00 ฿ 97,092.90 |
STAINLESS STEEL TANKS | 1 Piece(s) | 40 Day(s) | 10.0 ~ 19.9 | 10 | Electric Motor Type | 0.18~0.65 | 18~280 | 25 | - | 453-5545 | - | 7.5 | 1 unit | ||
฿ 152,067.00 ฿ 104,165.90 |
STAINLESS STEEL TANKS | 1 Piece(s) | 40 Day(s) | 10.0 ~ 19.9 | 10 | Air Motor Type | 0.62 | 100~1100 | - | 73.5 | 453-5553 | 0.6 | 6.8 | 1 unit | ||
฿ 164,316.51 ฿ 127,164.55 |
STAINLESS STEEL TANKS | 1 Piece(s) | 40 Day(s) | 20 ~ 59 | 30 | Air Motor Type | 1.37 | 100~900 | - | 125 | 453-5570 | 0.6 | 11.9 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?