(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tires with aluminum wheels (13X3)

Tires with aluminum wheels (13X3)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
13X3
350-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wheel Diameter
(mm)
Wheel Width
(mm)
Shaft Diameter
(mm)
Shaft Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,614.61

TIRES 1 Piece(s) 12 Day(s) 360 70 16 90 4543820370213 342-9351 3900 1 pc.

฿ 2,734.90

TIRES 1 Piece(s) 14 Day(s) 285 90 20 100 4543820370114 342-9377 2200 1 pc.

Basic Specifications

  • Product Model
    One Wheel Carts, Bicycle Trailers
  • Body / Option
    Option
  • Option Average Load(kg)
    100
  • Compatible Model
    13X3(OW-P・OW-AP・CC3-2F-1・CC3-2F-2) 350-5(HC-2・HC-2S)
  • Features
    With aluminum foil, corrosion does not occur even when left outside.
  • Wheel Material
    Aluminum Alloy
  • Tire Material
    Natural Rubber (NR)
  • Amount Of Content
    1 pc.

Product Description

[Features]
·It comes with aluminum foil, so the foil will not rot even if placed outdoors.
[Applications]
·For use in harsh environments such as beaches or areas where fertilizers are handled.

Part Number
13X3
350-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wheel Diameter
(mm)
Wheel Width
(mm)
Shaft Diameter
(mm)
Shaft Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,614.61

TIRES 1 Piece(s) 12 Day(s) 360 70 16 90 4543820370213 342-9351 3900 1 pc.

฿ 2,734.90

TIRES 1 Piece(s) 14 Day(s) 285 90 20 100 4543820370114 342-9377 2200 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1