(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Wagon (with Drawer and Curtain)

Tool Wagon (with Drawer and Curtain)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 25,931.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NTS-403N-W SALE
NTS-403N-YG SALE
NTS-404N-W SALE
NTS-404N-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color JAN Code Trusco Code Mass
(g)

฿ 25,931.00

฿ 23,856.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 1 Day(s) 600 400 White 4989999233681 440-8322 25900

฿ 25,931.00

฿ 23,856.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 600 400 Young Green 4989999233698 440-8331 25900

฿ 30,395.00

฿ 27,963.40

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 1 Day(s) 800 500 White 4989999233704 440-8349 35000

฿ 30,395.00

฿ 27,963.40

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 1 Day(s) 800 500 Young Green 4989999233711 440-8357 35000

Basic Specifications

  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Uniform Load Capacity(kg/stage)
    40
  • Number of Steps(Level)
    3
  • Features
    The top panel includes a mat.
  • Caster
    Fixed Type 75 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane

Product Description

[Features]
·Comes with a top plate mat.
·Equipped with doors and drawers, all of which can be locked, making it ideal for storing tools.
·The welded construction makes it robust and durable.
[Materials]
· Main body: steel
・ Caster metal fittings: Steel
· Wheels: urethane

Part Number
NTS-403N-W SALE
NTS-403N-YG SALE
NTS-404N-W SALE
NTS-404N-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color JAN Code Trusco Code Mass
(g)

฿ 25,931.00

฿ 23,856.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 1 Day(s) 600 400 White 4989999233681 440-8322 25900

฿ 25,931.00

฿ 23,856.52

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 600 400 Young Green 4989999233698 440-8331 25900

฿ 30,395.00

฿ 27,963.40

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 1 Day(s) 800 500 White 4989999233704 440-8349 35000

฿ 30,395.00

฿ 27,963.40

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 1 Day(s) 800 500 Young Green 4989999233711 440-8357 35000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With a top board mat.

Specification

●Max Load Weight(kg/piece):150
●Equal Load Capacity(kg/stage):40
●Caster: Fixed Type 75mm(2 pieces) Flexible Type(with stopper) 75mm(2 pieces)
●Top Board Depth: 30mm
●Shelf Board Adjustable Pitch: 30mm
●Shelf Board Depth: 30mm(for both front and back)

Materials

●Main Body: Steel
●Caster Brackets: Steel
●Wheel: Urethane