(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trusco Nakayama Tool Cart (With Curtain Plate) NTS-307N/NTS-308N

Trusco Nakayama Tool Cart (With Curtain Plate) NTS-307N/NTS-308N

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,382.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NTS-307N-W SALE
NTS-307N-YG SALE
NTS-308N-W SALE
NTS-308N-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color JAN Code Trusco Code Mass
(g)

฿ 18,382.00

฿ 16,911.44

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 600 400 White 4989999233605 440-8241 20300

฿ 18,382.00

฿ 16,911.44

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 600 400 Young Green 4989999233612 440-8250 20300

฿ 21,876.00

฿ 20,125.92

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 750 500 White 4989999233629 440-8268 26700

฿ 21,876.00

฿ 20,125.92

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 750 500 Young Green 4989999233636 440-8276 26700

Basic Specifications

  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Uniform Load Capacity(kg/stage)
    40
  • Number of Steps(Level)
    3
  • Features
    The top panel includes a mat.
  • Caster
    Fixed Type 75 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane

Product Description

[Features]
·Comes with a top plate mat.
·Shelves can be moved at a pitch of 30 mm.
[Materials]
· Main body: steel
・ Caster metal fittings: Steel
· Wheels: urethane

Part Number
NTS-307N-W SALE
NTS-307N-YG SALE
NTS-308N-W SALE
NTS-308N-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color JAN Code Trusco Code Mass
(g)

฿ 18,382.00

฿ 16,911.44

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 600 400 White 4989999233605 440-8241 20300

฿ 18,382.00

฿ 16,911.44

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 600 400 Young Green 4989999233612 440-8250 20300

฿ 21,876.00

฿ 20,125.92

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 750 500 White 4989999233629 440-8268 26700

฿ 21,876.00

฿ 20,125.92

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 750 500 Young Green 4989999233636 440-8276 26700

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1