(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Wagon "Dolphin" (Rubber Caster / Top Board / 1 Drawer Included)

Tool Wagon "Dolphin" (Rubber Caster / Top Board / 1 Drawer Included)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 26,654.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DLWS-963TV-W SALE
DLWS-963TV-YG SALE
DLWS-973TV-W SALE
DLWS-973TV-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Trusco Code Top Panel Dimensions frontage x depth x thickness
(mm)
Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 26,654.00

฿ 24,521.68

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 White 454-7896 750×500×22 30500 465×270×62 1 unit

฿ 26,654.00

฿ 24,521.68

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 Young Green 454-7900 750×500×22 30500 465×270×62 1 unit

฿ 30,925.92

฿ 28,399.27

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 White 454-8116 900×600×22 42600 615×370×62 1 unit

฿ 30,925.92

฿ 28,399.27

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 Young Green 454-8124 900×600×22 42600 615×370×62 1 unit

Basic Specifications

  • Height(mm)
    925
  • Maximum Load(kg/unit)
    250
  • Uniform Load Capacity(kg/stage)
    120
  • Number of Steps(Level)
    3
  • Features
    Caster with double lock style which locks the axle with the wheel.
  • Specifications
    Product Registered Patent No. 4910097
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces)
  • Shelf Material
    Steel (Baked Melamine Coating)
  • Post Material
    Steel (Baked Coating)
  • Caster Bracket Material
    Steel (Chrome plating finish)
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

Caster with double lock style which locks the axle with the wheel.

Part Number
DLWS-963TV-W SALE
DLWS-963TV-YG SALE
DLWS-973TV-W SALE
DLWS-973TV-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Trusco Code Top Panel Dimensions frontage x depth x thickness
(mm)
Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 26,654.00

฿ 24,521.68

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 White 454-7896 750×500×22 30500 465×270×62 1 unit

฿ 26,654.00

฿ 24,521.68

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 Young Green 454-7900 750×500×22 30500 465×270×62 1 unit

฿ 30,925.92

฿ 28,399.27

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 White 454-8116 900×600×22 42600 615×370×62 1 unit

฿ 30,925.92

฿ 28,399.27

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 Young Green 454-8124 900×600×22 42600 615×370×62 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1