(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Wagon "Dolphin" (Urethane Caster)

Tool Wagon "Dolphin" (Urethane Caster)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,310.14 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DLWS-662U-W
DLWS-662U-YG
DLWS-662UJ-W
DLWS-662UJ-YG
DLWS-672U-W
DLWS-672U-YG
DLWS-672UJ-W
DLWS-672UJ-YG
DLWS-763U-W
DLWS-763U-YG
DLWS-763UJ-W
DLWS-763UJ-YG
DLWS-773U-W SALE
DLWS-773U-YG SALE
DLWS-773UJ-W SALE
DLWS-773UJ-YG SALE
DLWS-963U-W
DLWS-963U-YG
DLWS-963UJ-W
DLWS-963UJ-YG
DLWS-973U-W SALE
DLWS-973U-YG SALE
DLWS-973UJ-W SALE
DLWS-973UJ-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Details Type Trusco Code Number of Steps
(Level)
Mass
(g)
Caster Amount Of Content

฿ 9,310.14

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 623 White Fixed Type / Swivel Casters 454-7519 2 11500 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 9,310.14

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 623 Young Green Fixed Type / Swivel Casters 454-7527 2 11500 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 9,582.95

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 623 White Free Swivel Casters 454-7497 2 12000 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 9,582.95

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 623 Young Green Free Swivel Casters 454-7501 2 12000 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 10,348.58

STEEL WAGONS 1 Piece(s) 19 Day(s) 750 500 623 White Fixed Type / Swivel Casters 454-7594 2 15600 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 10,348.58

STEEL WAGONS 1 Piece(s) 19 Day(s) 750 500 623 Young Green Fixed Type / Swivel Casters 454-7608 2 15600 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 10,599.37

STEEL WAGONS 1 Piece(s) 19 Day(s) 750 500 623 White Free Swivel Casters 454-7578 2 16100 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 10,599.37

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 623 Young Green Free Swivel Casters 454-7586 2 16100 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 11,162.01

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 763 White Fixed Type / Swivel Casters 454-7675 3 14600 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 11,162.01

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 763 Young Green Fixed Type / Swivel Casters 454-7683 3 14600 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 11,434.82

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 763 White Free Swivel Casters 454-7659 3 15100 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 11,434.82

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 763 Young Green Free Swivel Casters 454-7667 3 15100 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 12,435.00

฿ 11,440.20

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 763 White Fixed Type / Swivel Casters 454-7799 3 20800 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 12,435.00

฿ 11,440.20

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 763 Young Green Fixed Type / Swivel Casters 454-7802 3 20800 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 12,671.75

฿ 11,635.20

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 763 White Free Swivel Casters 454-7772 3 21300 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 12,671.75

฿ 11,635.20

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 763 Young Green Free Swivel Casters 454-7781 3 21300 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 11,285.99

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 903 White Fixed Type / Swivel Casters 454-7977 3 15400 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 11,285.99

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 903 Young Green Fixed Type / Swivel Casters 454-7985 3 15400 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 11,558.79

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 903 White Free Swivel Casters 454-7951 3 15900 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 11,558.79

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 903 Young Green Free Swivel Casters 454-7969 3 15900 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 12,531.00

฿ 11,528.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 903 White Fixed Type / Swivel Casters 454-8191 3 21600 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 12,531.00

฿ 11,528.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 903 Young Green Fixed Type / Swivel Casters 454-8205 3 21600 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 12,741.00

฿ 11,720.45

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 903 White Free Swivel Casters 454-8175 3 22100 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 16,216.00

฿ 14,918.72

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 903 Young Green Free Swivel Casters 454-8183 3 22100 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    300
  • Uniform Load Capacity(kg/stage)
    120
  • Features
    Caster with double lock style which locks the axle with the wheel.
  • Specifications
    Product Registered Patent No. 4910097
  • Shelf Material
    Steel (Baked Melamine Coating)
  • Post Material
    Steel (Baked Coating)
  • Caster Bracket Material
    Steel (Chrome plating finish)
  • Amount Of Content
    1 unit

Product Description

Caster with double lock style which locks the axle with the wheel.

Part Number
DLWS-662U-W
DLWS-662U-YG
DLWS-662UJ-W
DLWS-662UJ-YG
DLWS-672U-W
DLWS-672U-YG
DLWS-672UJ-W
DLWS-672UJ-YG
DLWS-763U-W
DLWS-763U-YG
DLWS-763UJ-W
DLWS-763UJ-YG
DLWS-773U-W SALE
DLWS-773U-YG SALE
DLWS-773UJ-W SALE
DLWS-773UJ-YG SALE
DLWS-963U-W
DLWS-963U-YG
DLWS-963UJ-W
DLWS-963UJ-YG
DLWS-973U-W SALE
DLWS-973U-YG SALE
DLWS-973UJ-W SALE
DLWS-973UJ-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Details Type Trusco Code Number of Steps
(Level)
Mass
(g)
Caster Amount Of Content

฿ 9,310.14

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 623 White Fixed Type / Swivel Casters 454-7519 2 11500 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 9,310.14

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 623 Young Green Fixed Type / Swivel Casters 454-7527 2 11500 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 9,582.95

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 623 White Free Swivel Casters 454-7497 2 12000 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 9,582.95

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 623 Young Green Free Swivel Casters 454-7501 2 12000 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 10,348.58

STEEL WAGONS 1 Piece(s) 19 Day(s) 750 500 623 White Fixed Type / Swivel Casters 454-7594 2 15600 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 10,348.58

STEEL WAGONS 1 Piece(s) 19 Day(s) 750 500 623 Young Green Fixed Type / Swivel Casters 454-7608 2 15600 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 10,599.37

STEEL WAGONS 1 Piece(s) 19 Day(s) 750 500 623 White Free Swivel Casters 454-7578 2 16100 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 10,599.37

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 623 Young Green Free Swivel Casters 454-7586 2 16100 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 11,162.01

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 763 White Fixed Type / Swivel Casters 454-7675 3 14600 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 11,162.01

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 763 Young Green Fixed Type / Swivel Casters 454-7683 3 14600 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 11,434.82

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 763 White Free Swivel Casters 454-7659 3 15100 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 11,434.82

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 763 Young Green Free Swivel Casters 454-7667 3 15100 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 12,435.00

฿ 11,440.20

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 763 White Fixed Type / Swivel Casters 454-7799 3 20800 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 12,435.00

฿ 11,440.20

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 763 Young Green Fixed Type / Swivel Casters 454-7802 3 20800 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 12,671.75

฿ 11,635.20

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 763 White Free Swivel Casters 454-7772 3 21300 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 12,671.75

฿ 11,635.20

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 763 Young Green Free Swivel Casters 454-7781 3 21300 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 11,285.99

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 903 White Fixed Type / Swivel Casters 454-7977 3 15400 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 11,285.99

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 903 Young Green Fixed Type / Swivel Casters 454-7985 3 15400 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 11,558.79

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 903 White Free Swivel Casters 454-7951 3 15900 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 11,558.79

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 903 Young Green Free Swivel Casters 454-7969 3 15900 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 12,531.00

฿ 11,528.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 903 White Fixed Type / Swivel Casters 454-8191 3 21600 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 12,531.00

฿ 11,528.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 903 Young Green Fixed Type / Swivel Casters 454-8205 3 21600 Fixed Type 100 mm (2 Pieces) Swivel Type (With Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 12,741.00

฿ 11,720.45

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 903 White Free Swivel Casters 454-8175 3 22100 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

฿ 16,216.00

฿ 14,918.72

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 903 Young Green Free Swivel Casters 454-8183 3 22100 Swivel Type 100 mm (2 Pieces) Swivel Type (with Double Stopper) 100 mm (2 Pieces) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1